New Delta Medical Power Supplies 2014 Catalog is Now Available



Delta’s July 2014 edition Medical Power Supplies catalog is now available. There are more than 10 models added.  They are 5W wall mount adapter, two 24V Class II of 60W and 90W desktop power supplies.  In addition we extend our product series for both adapter and open frame power supplies by offering compact size 150W 19V adapter and compact size Class I & Class II 200W and 300W open frame power supplies with single output 12V, 24V and 48V.
How to get your catalog?
 

PRINTED 

If you would like a printed copy of the catalog, simply contact your local Delta Electronics distributor.
 

ONLINE

You can download a PDF version of the catalog from our website under the Knowledge Center section.

İlgili Haberler

Delta Introduces 100W and 150W PMT Panel Mount Power Supply Series

The PMT Panel Mount Power Supply series is now available with 100W and 150W output powe ...

Daha Fazla

Delta Adds 24V 240W Model to the CliQ M Series of DIN Rail Power Supply

Delta Electronics has added a 24V 240W (DRM-24V240W1PN) new model to the CliQ M series of ...

Daha Fazla

Delta Launches 200 W and 150 W PMT2 Series Low Profile Power Supply for ITE and Household Applications

Delta has expanded the PMT2 Series low profile power supply by adding the 200 W (AC ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!