Delta Unveils Zero Carbon Factory Solutions with High-Efficiency Power Supplies at CIIF 2023


Shanghai, China – September 19-23, 2023 – Delta, a global provider of power management and industrial automation solutions, participated in the 23rd China International Industry Fair (CIIF 2023), which focused on technological advancements, intelligence, and sustainable manufacturing.

At CIIF 2023, Delta showcased an array of high-efficiency power supplies and intelligent solutions aligned with the principles of low-carbon and sustainable manufacturing. Key highlights included:

Force-GT Series – High Performance DIN Rail Power Supply
The Series is the world’s first DIN rail power supply which is certified with 80 PLUS Platinum for 115 V Industrial applications. Its power output ranges from 120 W to 960 W and achieves up to 95% power efficiency, significantly reducing energy waste and being alignment with CIIF 2023’s sustainability goals. This series also complies with multiple international safety certifications, making it suitable for a diverse array of applications, including factory automation, machine automation, and renewable energy.

LYTE II Series – Ultra Slim DIN Rail Power Supply
The LYTE II series offers a 120 W to 480 W wider-range power output and features a built-in constant current circuit to handle reactive loads, ensuring operating stability under challenging conditions. Additionally, this series boasts a wide operating temperature ranging from -30°C to 70°C and a -40°C cold start capability, ensuring optimal performance. Certified with international safety standards, it is an ideal choice for applications in factory automation and machine automation. In addition to its performance attributes, this series is in compliance with the RoHS directive for environmental sustainability.

PMT2 Series – Low Profile Panel Mount Power Supply
Designed with a low-profile 30 mm height to optimize installation space, the series features the universal AC input and offers 35 W to 350 W output power. It complies with major safety approvals such as IEC/EN 60335-1, IEC/EN 61558-2-16, IEC 60950-1 & IEC/EN UL 62368-1 for industrial use. Furthermore, the PMT2 series can operate reliably within a -30°C to 70°C temperature range and its -40°C cold start capability ensures robust functionality even in challenging environments.

During the tradeshow, many visitors came to Delta’s booth to discuss cutting-edge power solutions and their potential applications across various industries.

For further information about Delta’s power supplies, please contact our representatives or use the “Contact Us” form on our website.





İlgili Haberler

Delta Displays its Powerful Efficient Industrial Power Supply Range at Automation Expo 2020

Pattaya, Thailand, August 27-29, 2020- Delta Electronics showcased its extensive industria ...

Daha Fazla

Delta Showcases Efficient Industrial Power Supplies with Industrial Automation Solutions at Manufacturing Indonesia 2017

Jakarta, Indonesia, December 6 - 9, 2017 – Delta Electronics presented its industrial powe ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!