Delta Presents Chrome II Series and High-Efficiency Power Supplies at SPS 2023


Nuremberg, Germany, November 14-16, 2023 – Delta, a global leader in power and thermal management solutions, showcased innovative power supplies and smart industrial automation solutions under the theme “Connecting Devices, Shaping Solutions” at SPS 2023. One of the highlights of the event was the exclusive preview of the upcoming release, DIN rail power supply Chrome II Series.


Key Features of the Chrome II Series:

  • Class II with double isolation and Over Voltage Category III
  • NEC Class 2 / LPS certified
  • Designed for DIN43880
  • Energy-saving compliant with DoE VI standard
  • Output power options of 30 W / 60 W / 100 W

Alongside the Chrome II Series, Delta presented other power supply solutions, including:


CliQ M Series UPS System: This comprehensive power backup solution combines DIN rail power supplies, DC-UPS modules, and a battery module. It ensures uninterrupted operation while minimizing the risk of data loss or equipment damage, making it well-suited for industrial robots, building automation systems, and packaging machines.


Force-GT Series: With an ultra-slim design, this series offers various outputs with 12 V, 24 V, 48 V models and features an outstanding efficiency of up to 95%. Notably, the single-phase 480 W/24 V and 480 W/48 V models have achieved the world’s first 80 PLUS Platinum for 115 V Industrial certification, leading to potential operational and energy cost savings. These DIN rail power supplies are ideal for a wide range of applications, including semiconductor equipment, industrial robots, renewable energy systems, process automation, EV chargers, and more.


PMR Series and MEB Series: These panel mount power supplies come with high-power density and compact size, equipped with built-in active PFC, ensuring a high power factor and compliance with the harmonic current IEC/EN 61000-3-2 standard. Additionally, both series are certified to household appliance standards according to IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16.


Over the three-day event, Delta’s team of experts offered technical consultations and shared valuable insights on power supply applications across diverse industries, earning positive feedback from the attendees.


For any inquiries or specific requirements, please do not hesitate to contact our representatives or use the “Contact Us” form on our website.











İlgili Haberler

Delta Powers Up HVAC Efficiency at ACREX 2024 with Cutting-Edge Power Supplies

Delhi NCR, India – February 15-17, 2024 – Delta Electronics (TWSE:2308), a global provider ...

Daha Fazla

Delta Empowers Logistics Efficiency with Innovative Power and Automation Solutions at LogiMAT 2024

Stuttgart, Germany – March 19 - 21, 2024 – Delta, a global leader in power and industrial ...

Daha Fazla

Delta Presents Efficient Industrial Automation and Power Supply Solutions at CIIF 2020

Shanghai, China, September 15-19, 2020 –Delta presented its industrial automation solution ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!