Delta Launches the Highly Affordable and Reliable Lyte DIN Rail Power Supply Series



Delta Electronics has launched the Lyte DIN rail power supply series for cost sensitive users with essential features fulfilling the needs in many general industrial applications. The first two models are rated at 24V/ 5A (DRL-24V120W1A) and 48V/ 2.5A (DRL-48V120W1A) with a slim width of just 40mm. Delta Lyte series features convection cooling and are able to operate between -20°C to +70°C. The overcurrent protection is designed with constant current mode which makes the Lyte series suitable for inductive and capacitive load applications.

The DRL-24V120W1A and DRL-48V120W1A models are certified to safety standard according to IEC/EN/UL 60950-1 for Information Technology Equipment (ITE) at 5000m (16400 ft.) altitude and UL 508 for Industrial Control Equipment (ICE); EMI comply to EN 55022, Class B and are fully compliant with RoHS Directive 2011/65/EU for environmental protection.

Highlights & Features:

  • Universal AC input voltage
  • Built-in constant current circuit for reactive loads
  • Full power from -10°C to +50°C operation at 230Vac @ 5000m or 16400 feet altitude
  • Built-in DC OK relay contact option available 
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants
  • Compliance to SEMI F47 @ 200Vac

Other Lyte models for 240W and 480W power ratings will also be introduced soon.


Please contact your local sales representative or distributor for availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com. 

İlgili Haberler

Delta Launches the Ultra Compact Sync DIN Rail Power Supply Series

Delta launches the ultra compact Sync DIN rail power supply series with the first model o ...

Daha Fazla

Delta Launches 200 W and 150 W PMT2 Series Low Profile Power Supply for ITE and Household Applications

Delta has expanded the PMT2 Series low profile power supply by adding the 200 W (AC ...

Daha Fazla

Chrome DIN Rail Power Supply Series is Now Available with 5V Output Voltage Suitable for Controller Unit

Delta Electronics extends its Chrome DIN rail power supply series with the addition of a ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!