Delta Enhances Manufacturing Efficiency with Industry-Leading Power Solutions at SPS Nuremberg 2024


Nuremberg, Germany – November 12-14, 2024 – Delta, a global leader in power management and IoT-based smart green solutions, joined the SPS Nuremberg 2024, an event served as a pivotal platform for industry leaders to redefine the future of smart and digital manufacturing. To echo the theme “Bringing Automation to Life”, Delta presented its latest advancements in power and automation solutions.


Delta’s exhibits encompassed the featured industrial power supplies and battery charging products, including:


  • Industrial Power Supplies for Cobots and Factory Automation
    • Panel Mount Types: The PMS Series and PMR Series provide high power density with a compact design. Both feature a built-in active PFC to boost stability while maintaining high power factor, and comply with IEC/EN 61000-3-2 standards for harmonic current, ensuring reliable performance in demanding environments.
    • Enclosed Type: The latest 2,000 W model of the IMA Series delivers up to 3,000 W peak power for 5 seconds, ensuring stable operation to meet temporary high power demand. It features high efficiency, active current sharing, and PMBus™ compatibility for real-time monitoring, ideal for varied requirements of factory automation equipment.
    • DIN Rail Types: The Force-GT Series and LYTE II Series feature built-in constant current circuits for reactive loads and long-life electrolytic capacitors, ensuring durability and operational efficiency. In addition, both Series comply with SEMI F47 standards, providing robust voltage sag support and industrial-grade reliability. Their low no-load power consumption successfully reduces unnecessary power waste for smart factory equipment. The Force-GT Series is designed for green energy, semiconductor, and more high-end industrial equipment with wider range of power and operating temperature, whereas the compact Chrome II Series is suitable for industrial equipment with Class II double insulation to eliminate the need for an earth connection and reduce leakage current. The Chrome II Series also complies with the DOE VI energy efficiency standard, meets the DIN 43880 standard for modular compatibility, and is certified to NEC Class 2 and LPS, ensuring safe, reliable operation in diverse environments.

  • Industrial Battery Charging
    • MOOVair Series Wireless Charging Systems: Offers contactless charging solutions for AGVs, AMRs, and forklifts with a charging gap of up to 150 mm and a maximum of 95% efficiency. Its IP69-rated design provides robust protection against dust, dirt, and moisture, making it ideal for harsh environments. These maintenance-free systems are easy to integrate and support seamless automation with CANopen® communication, offering industrial vehicle manufacturers reliability and flexibility.
    • MOOVbase Series Modular Charging System: Ensures safe and efficient charging for AGVs, forklifts, pallet trucks, and other industrial electric vehicles. It features advanced Anti-Arc Technology to prevent charging contacts from arcing to ensure safety while boosting power efficiency.

Visitors at Delta’s booth engaged with our experts to explore more of the innovative products for smart manufacturing. If you have any inquiries or specific needs, please reach out to our representatives or contact us on our website.


Delta's booth at SPS Nuremberg 2024


Delta presented industrial power supplies for cobots and factory automation


MOOVair wireless charging systems for AGVs and AMRs


Delta sales introducing the MOOVair wireless charging systems to a customer


MOOVbase modular charging system for e-forklifts and e-trucks


İlgili Haberler

Delta Electronics Shines at CMEF 2025 with Advanced Medical Power

Shanghai, China - April 8-11, 2025 - Delta, a global leader in power management and provid ...

Daha Fazla

Delta Showcased its Efficient Medical Power Supplies and Industrial Power Supplies at CMEF Autumn 2017 (China)

Kunming, China, Oct 29 - Nov 1, 2017 – Delta Electronics participated in China Internation ...

Daha Fazla

Delta Showcases Cutting-Edge Medical Power Supplies at MEDICA 2023

Dusseldorf, Germany, November 13-16, 2023 – Delta, a global leader in power and thermal ma ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!