Delta Showcases Its Innovative Industrial Power Solutions at the Hannover Messe 2023


Hannover, Germany, April 17-21, 2023 – Delta, a leading provider of power management and industrial automation solutions, has just participated in the Hannover Messe 2023 tradeshow and presented smart manufacturing solutions, building automation solutions, EV chargers and energy storage solutions.

For smart manufacturing, Delta demonstrated many industrial automation solutions and industrial power technologies that feature energy efficiency, including:


DIN rail power supply Force-GT Series

The series offers a wide range of power outputs, from 120 W to 960 W with up to 95% power efficiency and a wide operating temperature of -30°C to 70°C (-40°C cold start). The single-phase 480 W models also obtained the world's first 80 PLUS 115 V Industrial Platinum certification. In addition to being compliant with multiple international safety certifications and industrial standards, this series is suitable for a variety of applications, including semiconductor equipment, EV charging stations, energy storage systems, and liquid treatment.


DIN rail power supply Chrome II series

The series features three voltage outputs and a double isolation design, which eliminates the need for an earth connection and simplifies installation. It also meets DoE level VI standard to reduce unnecessary power loss and is certified to meet both NEC Class 2 and limited power source (LPS). The series is certified with protection standards, making it an ideal choice for various household applications, such as home security, building automation, and more.


The CliQ M UPS system

The CliQ M UPS system is a comprehensive power backup solution composed of DIN rail power supplies, DC-UPS modules, and battery modules. Designed to reduce production downtime during power failures, this system is suitable for industrial robots, building automation systems, turnstiles, and packaging machines. By providing uninterrupted power to critical equipment, the CliQ M UPS system ensures that processes continue seamlessly, improving efficiency and minimizing the risk of data loss or equipment damage.


Panel mount power supply PMR series

The series offers 150 W, 240 W, 320 W, and 600 W power outputs with active PFC for efficient and reliable performance. It conforms to harmonic current IEC/EN 61000-3-2 (Class A and Class D) standards and is certified for household appliance approval, ensuring safe and reliable operation. This makes it suitable for a wide range of applications, from infrastructure and industrial automation to home and commercial appliances.








İlgili Haberler

Delta Showcases Latest Medical Power Supplies at COMPAMED 2019

Dusseldorf, Germany, November 18-21, 2019 –Delta showcased its complete range of medical p ...

Daha Fazla

Delta Highlights Industrial Power Supplies in Product Showcase at Power & Electricity World Africa 2018

Johannesburg, South Africa, March 27-28, 2018-Delta Electronics presented a wide range of ...

Daha Fazla

Delta Presented the Latest Medical Power Supplies at CMEF 2017 (China)

Shanghai, China, May 15-18, 2017 – Delta Electronics participated in the 76th&nb ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!