Delta Launches 200 W and 150 W PMT2 Series Low Profile Power Supply for ITE and Household Applications




Delta has expanded the PMT2 Series low profile power supply by adding the 200 W (AC input selectable by switch) and 150 W (90 – 264 Vac universal input range) models.


The 200 W models are 62% smaller than its predecessor at a slim footprint of 159 x 97 x 30 mm. These models has a selectable AC input switch and offer single outputs of 12 V, 24 V, 36 V, and 48 V. The 150 W models are the same dimensions as the 200 W models (29% smaller than the previous generation) and offer single outputs of 12 V, 15 V, 24 V, 30 V, 36 V and 48 V.


Like the other models of the PMT2 series, the 200 W and 150 W models are designed to be competitively priced with a low profile of ≤ 30 mm height. Both models can operate within a wide temperature range from -30°C to +70°C and full power up to +50°C. They also have a low no-load power consumption of less than 0.3 W (150 W) and 0.5 W (200 W) respectively and low leakage current < 0.5 mA. 

 

Certified with IEC/EN/BS EN 60335-1 & IEC/EN/BS EN 61558-2-16 for household appliances safety, IEC 60950-1 & IEC/EN/BS EN/UL 62368-1 for information and communication technology equipment, and EMI standard EN 55032, Class B, the PMT2 Series is suitable for household appliances and industrial automation equipment requiring 1U low profile power supplies.  


    Highlights & Features

    • Household appliance approvals including IEC/BS EN/EN 60335-1, IEC/BS EN/EN 61558-1 and IEC/BS EN/EN 61558-2-16
    • Low no-load power consumption: 0.3 W (150 W models) / 0.5 W (200 W models)
    • Low profile design: 30 mm height
    • OVC III, Pollution Degree 3
    • Wide operating temp -30°C ~70°C (supports -40°C cold start)
    • Conforms to harmonic current IEC/BS EN/EN 61000-3-2, Class A
    • High MTBF > 700,000 hrs per Telcordia SR-332



    Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.



    İlgili Haberler

    Delta Introduces 15W for PJ Open Frame Power Supply Series

    The PJ Open Frame Power Supply series is now available with 15W output power. The singl ...

    Daha Fazla

    Delta Extends PMT Panel Mount Power Supply Series with 24V 200W Fanless Design

    The PMT Panel Mount Power Supply series is now available in 200W output power with 24V out ...

    Daha Fazla

    Delta Extends CliQ II Series with 24V/5A Output in Two Phase Range

    Delta Electronics is extending the CliQ II DIN rail power supply series with a new model ...

    Daha Fazla

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

    Bültenimize abone olun

    Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!