Delta Extends CliQ II Series with 24V/5A Output in Two Phase Range



Delta Electronics is extending the CliQ II DIN rail power supply series with a new model offering two phase 2 x 180-550Vac (for L-L) or single phase 180-305Vac (for L-N) for 24V/5A output. The DRP-24V120W2BN has safety approvals for single phase and two phase input according to IEC/EN/UL 60950-1 and UL 508 safety standards. The product features wide AC input voltage for single or two phase range. Such feature can protect the power supply from damage when user accidentally apply two phase input on the single phase power supply. Other advantages include reduced external input protection components and improved installation time since there is only two phase connection.
 
The product performs under wide operating temperature from -30°C to 70°C with 2-Phase of 3-Phase application (VL-L). Conformal coating is applied on the PCBA to protect against dust and chemical pollutant to withstand harsh industrial environments. Other major safety approvals included.
 

Highlights & Features

  • Designed for single phase input 180-305Vac (for L-N) or
    2 of 3-Phase system 2 x 180-550Vac (for L-L) or 254-750Vdc
  • Compact and corrosion resistant aluminium casing
  • High Efficiency > 90.0%
  • Built-in constant current and hiccup during overload protection
  • Built-in DC OK contact
  • Conformal coating on PCBA to protect against chemical and dust pollutants


Please contact your local sales representative or distributor for availability.

New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com.

İlgili Haberler

New Product : PMT Panel Mount Power Supply Series

The new PMT series of panel mount power supplies is the latest offering from one of th ...

Daha Fazla

Delta Adds 240W and 480W Models to the High Power Density Product - CliQ III Series of DIN Rail Power Supply

Delta Electronics has added 24V 240W and 24V 480W output to the high power density CliQ II ...

Daha Fazla

22 New LED Driver Series Added to DeltaPSU.com

Due to overwhelming requests, Delta Electronics is making available more than 22 new LED d ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!