Delta Extends 80W model to CliQ M series of DIN Rail Power Supply




Delta Electronics is extending the CliQ M DIN Rail Power Supply series with the DRM-24V80W1PN model. CliQ M series has the highest power density among the CliQ family. All CliQ M series of products are designed according to major industrial and maritime safety standards in order to fulfill the stringent demands in maritime applications. Some other features include compliance with harmonic current IEC/EN 61000-3-2, Class A, built-in DC OK contact and LED indicator for DC OK/ Overload.


The highly efficient DRM-24V80W1PN has built-in active PFC. The CliQ M series is also the first series in the CliQ family to feature Advanced Power Boost (APB). APB works in such a way when large outrush current due to faulty load on a current path of a multiple loads connection is detected by APB, APB will trip the circuit breaker on that current path. This thus prevents the connected system from shutting down while the other connected current paths continue to operate without interruption.

Highlights & Features:

  • Universal AC input voltage range
  • Full power from -25°C to +60°C operation @ 5000m or 16400 ft. altitude
  • Power Boost of 150% up to 7 seconds
  • Advanced Power Boost (APB) – Prevents system shutdown due to faulty load on a multiple loads connection
  • DNV GL approval for maritime applications
  • Built-in DC OK Contact and LED indicator for DC OK/ Overload
  • Conformal coating on PCBAs to protect against common dust and chemical pollutants



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


İlgili Haberler

All Delta Standard Power Supplies Comply with RoHS Directive 2011/65/EU

Frequently Asked Questions What is RoHS, and do Delta Standard Power Supplies com ...

Daha Fazla

Delta’s Chrome DIN Rail Power Supply Now Available in 60W with 12V Output Voltage

View DRC-12V60W1AZ product specification.   Delta Electronics extends its ...

Daha Fazla

Delta Extending Its 350W PMT Panel Mount Power Supply Series with More Output Voltage Options

Delta Electronics is extending the 350W PMT Panel Mount Power Supply with output voltag ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!