Delta Showcased its Broad Portfolio of Smart Energy-efficient Solutions and System Integration Capabilities at Hannover Messe 2017


Hannover, Germany, Apr. 24-28, 2017 – Delta demonstrated its wide spectrum of energy-efficient solutions and its deep track record in system integration to nurture the competitiveness of low-carbon sectors at Hannover Messe 2017, a meeting-place for technology leaders, a shop window for innovations, and an event you have to attend in order to understand tomorrow’s world.


For the industrial power supplies, the featured product is the PMU series which is designed to operate with an external 12Vdc or 24Vdc SLA sealed lead acid battery. The integrated UPS DC voltage provides battery management for charging and has TTL compatible monitoring signals for AC OK, DC OK and Battery Low status alert. The power supply utilizes MOSFET to switch to battery operation with zero switch-over time in the event of failure/ disruption of the input AC power source to ensure utmost reliability in your system protection.


Another new industrial power supply showcased in the exhibition is the PJT-27V150WBNA. This model offers 27V/5.55A output and built-in standby output 12V/0.5A. The 3”x5” product comes with universal AC input voltage range at 90Vac to 264Vac, is usable worldwide and features built-in Power Boost of 175W for 5 seconds. The highly efficient convection cooling design enables optimum thermal management for high power efficiency up to 89.5% and has built-in active PFC. The PJT-27V150WBNA complies with major international safety standard IEC/EN/UL 60950-1 standards and EMI to EN 55022, Class B.
















İlgili Haberler

Delta Showcases Industrial Power Supplies with Integrated Smart Manufacturing and Green City Solutions at Hannover Messe 2018

Hannover, Germany, Apr 23 - 27, 2018 – Delta highlighted its unique ecosystem of smart and ...

Daha Fazla

Delta Showcased Industrial Power Supplies at IFPEX 2021 Japan

Delta just participated International Fluid Power Exhibition (IFPEX) in Japan, and proudly ...

Daha Fazla

Delta Showcases Smart & Sustainable Solutions at TEMCA M&E Thailand 2023

Pattaya, Thailand – August 18-19, 2023 – Delta, a leading provider of power management and ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!