Delta Empowers Logistics Efficiency with Innovative Power and Automation Solutions at LogiMAT 2024


Stuttgart, Germany – March 19 - 21, 2024 – Delta, a global leader in power and industrial automation solutions, presented its technological advancements at LogiMAT 2024, the leading trade fair for intralogistics solutions and process management. Delta exhibited products that feature increased efficiency, enhanced productivity, and continuous sustainability to support clients in improving their logistics operations.


Cutting-edge power and automation solutions for optimized material handling showcased at Delta booth included:


  • Industrial e-Vehicle Charging Systems: The MOOVair Wireless Charging Systems provide highly efficient contactless charging for industrial applications including forklifts, AGVs/AMRs, and other non-passenger industrial vehicles. Additionally, the MOOVbase Modular Charging Systems offer high density, high efficiency charging for forklifts, pallet trucks, heavy-load AGVs, and other industrial e-vehicles.
  • Enclosed Industrial Power Supply - IMA PLUS Series: The latest 2,000 W models support a peak power of 3,000 W for 5 seconds, ensuring stable operation during brief high-power demands. Equipped with various features, including high efficiency, active current sharing, and compatibility with the PMBus™ communication protocol for monitoring, this versatile Series is well-suited for the diverse needs of machine and factory automation.
  • DIN Rail Power Supply - Force-GT Series: Featuring industry-leading efficiency of up to 95% and low no-load power consumption, the Force-GT Series reduces energy savings and cost reduction for clients. It also comes with a wide temperature range (-30°C to 70°C) and conformally coated PCBs, which enhance durability and reliability for industrial applications, such as factory control systems, conveyors, machine tools, packaging and labeling, and more.
  • Warehouse Automation Solutions: With an extensive portfolio of smart industrial automation solutions, Delta provides a complete and flexible solution to optimize and automate warehouse operations such as control management, sorting, picking, scanning, and more.

Contact Delta representatives or visit the “Contact Us” section on our website to discuss your specific requirements and discover the perfect solution for your logistics operations.








İlgili Haberler

Delta Showcased Industrial and Configurable Power Supplies at CIIF 2019

Shanghai, China, September 17-21, 2019 – Delta showcased various types of industrial and c ...

Daha Fazla

Delta Showcases Cutting-Edge Power Solutions at ELECRAMA 2025

Greater Noida, India – February 22-26, 2025 – Delta, a leader in power management and IoT- ...

Daha Fazla

Delta Showcases Latest Smart Solutions with Industrial and Medical Power Supplies at Taipei Automation 2020

Taipei, Taiwan, August 19-22, 2020 - Delta Electronics showcased its various types of powe ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!