Introducing CliQ II 24V 480W 1 Phase Power Supply




Delta Electronics Group has announced the launch of CliQ II 24V 480W 1 Phase DIN Rail (DRP024V480W1BA) Standard Power Supply. Delta’s CliQ II 24V 480W is also compatible with Delta’s CliQ II DRR-40A Redundancy Module to ensure zero system down time for the customer when one of the power supply fails or is being disconnected unexpectedly. CliQ II 24V 480W 1 Phase has 150% Power Boost for 5 seconds and an efficiency of more than 90%. The Power Boost feature prevents system from shutting down during sudden output surge, thus enhancing the system’s reliability.

The CliQ II 24V 480W 1 Phase product fulfills protection class IP20, and complies with UL60905-1, UL508, CSA C22-2 No.107.1-01, SIQ mark according to EN60950-1 and EN55011 for industrial applications. The product is ATEX ready with Conformal coating on the PCBAs which prevents components damage in highly polluted environment.


 

İlgili Haberler

Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

Daha Fazla

Delta’s New LNA Arena Sport Series LED Driver Illuminates Global Stadiums

Delta launches the advanced LED driver solution LNA Arena Sport Series for worldwide o ...

Daha Fazla

Compact 4” x 6” 650 W Power Supply for Medical Applications

Delta’s newest 650 W model, MEU-650A24T, part of MEU Series medical power supply. The MEU- ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!