Delta Showcased its Industrial Power Supplies and Industrial Automation Solutions at Automex 2017 (Malaysia)


Kuala Lumpur, Malaysia, May 24-27, 2017 – Delta Electronics demonstrated its industrial power supplies and industrial automation solutions at Automex 2017, the perfect platform for the latest technologies in the automation and manufacturing processes and also features a variety of robotics, assembly and machine-vision solutions.

For the industrial power supplies, the highlight product is PMU series which is designed to operate with an external 12Vdc or 24Vdc SLA sealed lead acid battery. The integrated UPS provides battery management for charging and has TTL compatible monitoring signals for AC OK, DC OK and Battery Low status alert. The power supply utilizes MOSFET to switch to battery operation with zero switch-over time in the event of failure/ disruption of the input AC power source to ensure utmost reliability in your system protection

Another new industrial power supply showcased in the exhibition is the PJT-27V150WBNA. This model offers 27V/5.55A output and built-in standby output 12V/0.5A. The 3”x5” product comes with universal AC input voltage range at 90Vac to 264Vac, is usable worldwide and features built-in Power Boost of 175W for 5 seconds. The highly efficient convection cooling design enables optimum thermal management for high power efficiency up to 89.5% and has built-in active PFC. The PJT-27V150WBNA complies with major international safety standard IEC/EN/UL 60950-1 standards and EMI to EN 55022, Class B.

To find out the next event, please visit. http://www.deltapsu.com/events


Delta demonstrated its industrial power supplies and industrial automation solutions at Automex 2017 (Malaysia)




Various type of Delta's Industrial Power Supplies




PMU and PJT series which Delta showcased the latest models at exhibition




Mr. Gary Chin, Project Business Manager of DELTA Singapore




Miss Jane Goh, Sales Representative of DELTA Singapore (left), Miss Chaliya Sailamai, Sales Representative of DELTA Thailand (right)



IPS Team and IA Team of DELTA

İlgili Haberler

Delta Showcased its Efficient Medical Power Supplies and Industrial Power Supplies at CMEF Autumn 2017 (China)

Kunming, China, Oct 29 - Nov 1, 2017 – Delta Electronics participated in China Internation ...

Daha Fazla

Delta Showcases Full Range of Industrial Power Supplies at India Exhibitions

India, February 2018 – Delta Electronics highlighted its industrial power supplies and sho ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!