Delta PMF Panel Mount Power Supply Series is Now Available with 231W for LED Signage Application



Delta Electronics has added a 231W panel mount power supply with 4.2V output for LED signage application to its PMF series. The PMF-4V320WCGB comes with universal AC input and is designed with built-in active PFC for demanding applications requiring high power factor and conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D. The built-in fan with automatic speed control enables more efficient thermal management. 
 
The short circuit protection operates in “Hiccup mode”. This means that the output will return to normal operation after the short circuit condition is removed. Such “Hiccup” behavior can help to protect against wires melting due to heat generated from high current when connections are wired wrongly. 
 
The PMF-4V320WCGB safety standard is certified according to IEC/EN/UL 60950-1 Information Technology Equipment (ITE); EMI standard according to EN 55022, Class B and are fully compliant with RoHS Directive 2011/65/EU for environmental protection.
 

Highlights & Features

  • Universal AC input voltage
  • Built-in active PFC and automatic fan speed control    
  • Full corrosion resistant aluminium chassis
  • High MTBF > 700,000 hrs as per Telcordia SR-332
  • Remote ON/OFF is available as an option
     

AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.

İlgili Haberler

1500W High Power ARENA Outdoor Lighting

Highlights & Features 1500W built on 3 independent programmable channels Wide ...

Daha Fazla

CliQ II 3-Phase DIN Rail Power Supply Now Available with 480W Output Power

Delta Electronics extends the 3-phase models for its CliQ II DIN Rail Power Supply ...

Daha Fazla

New CliQ VA Series of DIN Rail Power Supply with Integrated LCD Display for Outputs Monitoring and Alarms Setting

Delta Electronics introduces the CliQ VA series of DIN rail power supply with integrated L ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!