Delta Extends PJB Open Frame Power Supply Series with 24V 150W Product


The PJB open frame power supply series now offers 150W output power with 24V output voltage. The power supply comes with universal AC input at 85Vac to 264Vac and built-in active PFC which provides PF >0.98 @ 100Vac. The PJB-24V150WCRA features 200% Power Boost from the rated output power for 10 seconds. Such feature enables reserve power to be always available for reliable startup of loads with high inrush current. Like the rest of the PJ series, conformal coating is applied on the PCBAs to protect against dust and chemical pollutants and only recognized Japanese capacitors are used so as to enhance product reliability. 
 

Highlights & Features

  • Universal AC input (85Vac – 264Vac)
  • Power Boost of 200% for 10 seconds    
  • Low Inrush Current / Low Leakage Current
  • Conformal coating on PCBA to protect against chemical and dust pollutants
  • Remote ON/OFF as option
  • Versatile configuration options: Open Frame, L Frame, Enclosed
  • Long life capacitors
 


AVAILABLE FOR SHIPMENT NOW

New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com.


İlgili Haberler

Delta Expands MEA Series with New Compact Class II 65 W Medical Adapters

Delta has expanded its medical adapter MEA Series with 65 W models Class II double iso ...

Daha Fazla

Delta Introduces PMT2 Series of Panel Mount Power Supply in Low Profile Design

PMT2 series, designed based on a low profile of < 30mm, is the latest series of panel m ...

Daha Fazla

New 600W LED Driver with 10kV High Surge Immunity

Delta Electronics’ latest range of 600W LED drivers comes rigorously tested for both indoo ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!