IMA-S600-48

Enclosed

IMA Series

IMA-S600-48

Output Voltage

48V

Output Power

600W

Output Current

12.5A

Input Voltage Range

80-275Vac

Dimensions (L x W x H)

203.1 x 101.6 x 40.6 mm

8.00” x 4.00” x 1.60”

Unit Weight

1.1 kg (2.43 lb)

Highlights & Features
  • Safety approval for Medical (IEC 60601-1-2), Industrial (IEC 62368) and IT
  • Wide operating input voltage range: 80 Vac to 275 Vac or 120 Vdc to 300 Vdc
  • Wide adjustable output voltage range (+/- 20%)
  • 5 Vdc standby output
  • High efficiency: up to 94%
  • Size: 4 x 8 x 1.6 in (1U design)
  • Variable speed fan control
  • Low acoustic noise level of less than 38.5 dB(A)
  • Active current sharing
  • 2 x MOPP
  • PMBus™ compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating
Model Description
IMA-S600-48-ZYPLI Standard version, remote ON/OFF setting OFF, parallel operation
IMA-S600-48-ZYPLY Standard version, remote ON/OFF setting ON, parallel operation
Applications


IMA-S600-48
IMA-S600-48

Enclosed

IMA Series

IMA-S600-48

Highlights & Features
  • Safety approval for Medical (IEC 60601-1-2), Industrial (IEC 62368) and IT
  • Wide operating input voltage range: 80 Vac to 275 Vac or 120 Vdc to 300 Vdc
  • Wide adjustable output voltage range (+/- 20%)
  • 5 Vdc standby output
  • High efficiency: up to 94%
  • Size: 4 x 8 x 1.6 in (1U design)
  • Variable speed fan control
  • Low acoustic noise level of less than 38.5 dB(A)
  • Active current sharing
  • 2 x MOPP
  • PMBus™ compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating
Output Voltage

48V

Output Power

600W

Output Current

12.5A

Input Voltage Range

80-275Vac

Dimensions

203.1 x 101.6 x 40.6 mm

8.00” x 4.00” x 1.60”

Unit Weight

1.1 kg (2.43 lb)

Applications
Model Description
IMA-S600-48-ZYPLI Standard version, remote ON/OFF setting OFF, parallel operation
IMA-S600-48-ZYPLY Standard version, remote ON/OFF setting ON, parallel operation

Download

Download

Datasheet

Uploaded on 22-Apr-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 18-May-2026

.DXF

Uploaded on 22-Apr-2020

.IGS

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

App Notes

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

RoHS

Uploaded on 10-Dec-2021

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!