Force-GT Series Product Notice: Introduction of Spring Clamp Connector Models and Implementation of DC Input


Delta has expanded the Force-GT Series by adding spring clamp connector models for both single-phase and three-phase applications. Additionally, a DC input function has been implemented into the single-phase models, supporting both screw and spring clamp connector types. This new feature allows the single-phase models to operate using DC input in addition to the existing AC input functionality. This enhancement offers our customers greater flexibility in their power input options, making the product suitable for a wider range of applications.


For more details, please refer to the latest specifications on the https://PSU.deltaww.com website.


Implementation Date: Nov-2023


Model List:

Spring Clamp Connector



Series
Spring Clamp Connector Models
Force-GT 1 PH
DRF-12/24/48V120W1GTA
DRF-12/24/48V240W1GTA
DRF-24/48V480W1GTA
Force-GT 3 PH
DRF-24V120W3GTA
DRF-24V240W3GTA
DRF-24V480W3GTA

Product Revision with DC Input Implementation for Screw Connector (1 PH)

Models
Old Revision (AC input) New Revision (AC & DC input)
DRF-12V120W1GBA
00

Input Voltage Range:
90-264 Vac

01

Input Voltage Range:
90-264 Vac
(127-375 Vdc) 

DRF-24V120W1GBA
00 01
DRF-48V120W1GBA
00 01
DRF-12V240W1GBA
00 01
DRF-24V240W1GBA
00 01
DRF-48V240W1GBA
00 01
DRF-24V480W1GBA
00 01
DRF-48V480W1GBA
00 01


Related News

Product Change Notice: CliQ II Series 24V 240W 2-Phase and 48V 240W 1-Phase

Delta has updated the CliQ II DRP-24V240W2BN due to the end-of-life (EOL) status of certai ...

Read More

Delta Medical Power Supply Certificate Upgrade Notice

Delta medical power supply is certified for both industrial technology equipment (ITE) and ...

Read More

Delta Industrial Power Supply Product Change Notice (2022-005)

1. According to CCC requirement, the CCC mark on standard industrial power supply models p ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!