RoHS Directive (EU) 2015/863


COMMISSION DELEGATED DIRECTIVE (EU) 2015/863 of 31 March 2015



Amending Annex II to Directive 2011/65/EU of the European Parliament and of the Council as regards the list of restricted substances. It shall apply the provisions from 22 July 2019.


Annex II

Restricted substances referred to in Article 4(1) and maximum concentration values tolerated by weight in homogeneous materials.

RoHS Restricted Substances

Threshold Limit

Cadmium and Cadmium Compounds

100 ppm (0.01 weight %)

Lead and Lead Compounds

1000 ppm (0.1 weight %)

Mercury and Mercury Compounds

1000 ppm (0.1 weight %)

Hexavalent Chromium Compounds

1000 ppm (0.1 weight %)

PolyBrominated Biphenyls (PBBs)

1000 ppm (0.1 weight %)

PolyBrominated Diphenyl (Dipheny) Ethers [PBB (D) Es]

1000 ppm (0.1 weight %)

Bis (2-Ethylhexyl) phthalate (DEHP)

1000 ppm (0.1 weight %)

Butyl Benzyl phthalate (BBP)

1000 ppm (0.1 weight %)

Dibutyl phthalate (DBP)

1000 ppm (0.1 weight %)

Diisobutyl phthalate (DIBP)

1000 ppm (0.1 weight %)


Delta declare that we are following the RoHS Directive 2011/65/EU and EU/2015/863 to ban hazardous substances in the products (accessories, packaging, are included). Packages used for our products also comply with Directive 94/62/EC.


Certified Part:

Delta Part Number

RoHS Status

Exemptions

Please refer to our website

Compliant with Exemptions

6c, 7a, 7(c)


6(c) Copper alloy containing up to 4% lead by weight.
7(a) Lead in high melting temperature type solders (i.e. lead-based allows containing 85% by weight or more lead).
7(c)-I Electrical and electronic components containing lead in a glass or ceramic other than dielectric ceramic in capacitors, e.g. piezoelectronic devices, or in a glass or ceramic matrix compound.
7(c)-II Lead in dielectric ceramic in capacitors for a rated voltage of 125V AC or 250C DC or higher.


Related News

Product Notice: Update Screw Tightening Torque for Panel Mount Power Supplies PMT2 and PMR Series

For Delta’s panel mount power supplies PMT2 and PMR Series, the maximum recommended screw ...

Read More

PMT2 Series Upgrade Notice

PMT2 Series Upgrade Notice PMT-xx2BA series upgrade according to new certification ...

Read More

Product Notice: Update to the CliQ M Series DC-UPS Modules Front Labels

To better serve our customers, the front labels on the CliQ M Series DC-UPS modules have b ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!