In Delta’s industrial power supply portfolio, several series support Power Boost (also known as Peak Power)—a feature that enables the power supply to deliver temporary peak output to handle inrush current and other short-duration high-load conditions.
The following product series offer Power Boost capability:
- CliQ II Series: 150% Power Boost up to 5 seconds
- CliQ M Series: 150% Power Boost up to 7 seconds
- CliQ VA Series: 150% Power Boost up to 7 seconds
- PMR Series (1,500W models): Supports up to 2,200W Power Boost up to 3 seconds
- PMS Series: Supports Power Boost (model-dependent)
Note: Exact Power Boost performance—including boost percentage, duration, and recovery time—varies by model. Always refer to the product datasheet for detailed specifications.
Why Power Boost Matters
Power Boost allows engineers to:
- Handle startup inrush currents without oversizing the power supply
- Support dynamic or intermittent loads
- Improve system cost efficiency and reliability
Learn More About Power Boost
To better understand how this feature works, including duty cycle, recovery time, and protection behavior, see:
What is Power Boost in a power supply and how does it work?