What should I consider when selecting a Power Supply Unit (PSU)?

Choosing the right Power Supply Unit (PSU) is essential to ensure system performance, reliability, and long-term cost efficiency. Below are the key factors to consider when selecting a PSU:



1. Output Power (Load Requirement)

Start by determining your system’s total power consumption. To ensure stable operation and extend product lifespan, it is recommended to select a PSU with at least 20-30% higher output capacity than your actual requirement.


Example: If your system requires 90W, choose a PSU rated at 120W or higher. This extra margin helps improve reliability and prevents overloading.



2. Input Type

Consider the available input power source for your application:

  • AC or DC input
  • Single-phase or three-phase

Make sure the PSU is compatible with your installation environment and regional power standards.



3. Efficiency

Efficiency directly impacts energy consumption and operating costs. A high-efficiency PSU:

  • Reduces power loss (heat generation)
  • Lowers electricity costs over time
  • Improves overall system performance

For example, Delta Force-GT DIN Rail Power Supply Series offers efficiency levels of up to 95%, helping users achieve significant energy savings.



4. Reliability

Reliability is one of the most critical factors when selecting a PSU. A well-rated PSU with sufficient headroom:

  • Enhances system stability
  • Extends component lifespan
  • Reduces risk of unexpected downtime

Selecting a PSU with higher capacity than required is one of the simplest ways to improve reliability.



5. Additional Considerations

Other important factors include:

  • Operating environment (temperature, humidity, altitude)
  • Safety certifications (e.g., IEC, EN, UL)
  • Built-in protection features (overvoltage, overcurrent, short circuit)
  • Application-specific functions


Need Help Choosing the Right PSU?

For tailored recommendations based on your application requirements, contact your local Delta representative or technical support team.

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!