Delta is set to participate in LogiMAT, the international trade show for intralogistics solutions and process management, from April 25th to 27th. At the event, Delta will be showcasing its latest charging and power supply technologies for forklifts, AGVs and crane applications. Among all, the Force-GT series DIN rail power supply for crane will be one of the highlights for crane applications. It features an ultra-slim design, wide operating temperature range and high power efficiency of up to 95%. The 480 W single-phase 24 V / 48 V models are certified with the world-leading 80 PLUS 115 V Industrial Platinum. Moreover, the series complies with multiple international safety certifications, making it suitable for logistic applications and warehousing. Please visit us at booth no. 9C77 to learn about Delta’s latest innovative power supplies.
Delta Booth No.: 9C77, Hall 9
Website: www.logimat-messe.de
Location: STUTTGART TRADE FAIR CENTRE (Messe Stuttgart)
Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...
As the world’s leading retail trade fair, Euroshop 2026 serves as the ultimate hub for inn ...