Delta Unveils High-Performance Power Supplies for HVAC and Building Automation at ACREX 2025


Bengaluru, India – February 20-22, 2025 – Delta, a global leader in power management and IoT-based smart solutions, showcased the latest energy-efficient industrial power supplies at ACREX 2025. Tailored for HVAC, refrigeration, and building automation, Delta's products are engineered for high performance, exceptional reliability, and optimal space efficiency.

The cutting-edge power supplies exhibited at ACREX 2025 included:


DIN Rail Power Supplies: Crafted for compact design and seamless integration into building automation and HVAC systems.

  • Force-GT Series: Achieves up to 95% efficiency, featuring a built-in constant current design, a conformal coating for enhanced durability, and a DC OK indicator for improved functionality.
  • LYTE II Series: Provides up to 93.5% efficiency and operates stably at full load in temperatures up to 50°C, while maintaining low no-load power consumption, reducing unnecessary energy consumption.

Panel Mount Power Supplies: Designed with a compact (1U) form factor to maximize space efficiency within equipment enclosures.

  • PMR Series: Delivers up to 93% efficiency with output power up to 1,500W. It features active PFC to minimize electricity loss during power distribution.
  • PMT2 Series: Offers up to 91.5% efficiency, with power outputs ranging from 35W to 350W, and supports a wide operating temperature range from -30°C to 70°C, including a -40°C cold start.

Sales present power supply to visitor in delta's booth



Sales present delta solution to visitor




Sales present the automation product to visitor




Delta booth present power supply and automation product



Related News

Delta Showcases Industrial Power Supplies and Solutions at Manufacturing Expo 2023

Bangkok, Thailand, June 21-24, 2023 – Delta, a leading provider of power and thermal manag ...

Mehr

Delta Showcased Industrial and Configurable Power Supplies at CIIF 2019

Shanghai, China, September 17-21, 2019 – Delta showcased various types of industrial and c ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!