Delta Standard Power Supplies: A Shot in the Arm for the Semiconductor Industry


Delta has developed various high-performance standard power supplies to drive semiconductor industry with stable, high-efficiency power


There is no question that the semiconductor industry serves as the “core engine” driving global technology progress at a rapid pace, from smartphones and supercomputers to autonomous vehicles and AI. Chip manufacturing demands relentless precision, placing stringent requirements on power supplies. Powered by extraordinary technology, Delta has developed various high-performance standard power supplies to drive semiconductor industry with stable, high-efficiency power.



Delta Standard Power Supplies: Built for Excellence

In order to maximize production efficiency and yield, semiconductor manufacturers must maintain 24/7 operation. Even a minor voltage fluctuation during photolithography, etching, and thin-film deposition can cause product defects or total batch damage, resulting in significant losses and ultimately the erosion of customer trust. To counter these operational challenges, it is essential for power supplies to offer stable output alongside outstanding immunity to electromagnetic interference (EMI).


Engineered for the rigorous demands of semiconductor equipment, Delta offers a full spectrum of high-quality standard power supplies, including the DIN Rail Power Supply Force-GT Series, Panel Mount Power Supply PMR/PMS Series, and Configurable Power Supply MEG Series. All are certified to the SEMI F47 standard and ensure reliable performance during voltage sags or unstable power conditions.



High-Efficiency, Uninterrupted Rail Power Supplies for Etching Equipment

The flagship DIN Rail Power Supply Force-GT Series meets Class B radiated and conducted emission standards, making it ideal for sensitive semiconductor etching systems. The Series substantially reduces waste heat to optimize thermal management and extends product service life with up to 95% efficiency. Notably, its 480 W single-phase 24 V / 48 V models are certified with the world-leading 80 PLUS 115 V Industrial Platinum.


The Force-GT Series delivers superior radiated and conducted emission capabilities, making it ideal for sensitive semiconductor etching systems.

The Force-GT Series delivers superior radiated and conducted emission capabilities, making it ideal for sensitive semiconductor etching systems.


In addition, instantaneous backup power is pivotal in preventing sudden outages. To address this, Delta offers the DRR and DRU Series DIN Rail Power Modules, featuring a modular design for easy installation and maintenance, along with built-in diagnostic monitoring and alerts. These modules seamlessly integrate with the Force-GT Series and other Delta DIN rail power units, bolstering manufacturing resilience.


The DRR Modules provide power redundancy to mitigate the risks of power failure. Meanwhile, the DRU DC-UPS Modules can be paired with DRN Series Battery Modules to deliver an immediate switchover during power disruptions, keeping critical systems running. These solutions protect against data loss and equipment damage while ensuring safe system shutdown and process continuity.


The DRR Module (left) provides power redundancy to minimize power outage risks, while the DRU DC-UPS Module (center) can be paired with the DRN Battery Module (right) to deliver an immediate switchover backup power during power disruptions.

The DRR Module (left) provides power redundancy to minimize power outage risks, while the DRU DC-UPS Module (center) can be paired with the DRN Battery Module (right) to deliver an immediate switchover backup power during power disruptions.



Compact Panel Mount Power Supplies: Optimizing Cabinet Space for Back-End Semiconductor Testing Needs

The PMR and PMS Series Panel Mount Power Supplies support 24V and 48V outputs with active power factor correction (PFC) to boost efficiency and minimize harmonic distortion. They also incorporate active current sharing for seamless parallel scaling to support key deposition, etching, and test equipment. Furthermore, the PMS Series integrates the PMBus 1.3 communication protocol for real-time remote monitoring and control, enhancing smart power management.


The PMR (left) and PMS (right) Series feature active PFC to enhance efficiency and minimize harmonic distortion, making them applicant for deposition, etching and test equipment.

The PMR (left) and PMS (right) Series feature active PFC to enhance efficiency and minimize harmonic distortion, making them applicant for deposition, etching and test equipment.



Configurable Power Supply: Flexible Power Adjustment for Semiconductor Equipment Semiconductor Testing Needs

The MEG Series incorporates an ultra-slim design with 3-, 4-, 6-, and 9-slot frame configurations. It delivers power outputs from 700W to 3,000W and supports a wide output voltage regulation range from 2V to 60V. Compliant with EMI Class B and IEC 60601-1-2 (4th Edition) standards, the Series offers superior electromagnetic compatibility (EMC) and interference immunity, making it ideal for etching systems and automated test equipment (ATE). Its active current sharing ensures stable power in parallel, while a remarkable mean time between failures (MTBF) of up to 500,000 hours significantly boosts system reliability. Additionally, smart fans automatically modulate speed based on real-time load and temperature, optimizing heat dissipation and keeping noise levels to a minimum.


Navigating dynamic market conditions in the semiconductor industry, Delta’s industrial power supplies drive optimal manufacturing line efficiency. Looking ahead, Delta remains dedicated to engineering high-efficiency power solutions tailored for semiconductor equipment and advanced applications.


The MEG Series features an ultra-slim design with single- and triple-slot modules, delivering power outputs from 700W to 3,000W. With superior EMC and interference immunity, it is ideal for chip manufacturing equipment such as etching systems and ATE.

The MEG Series features an ultra-slim design with single- and triple-slot modules, delivering power outputs from 700W to 3,000W. With superior EMC and interference immunity, it is ideal for chip manufacturing equipment such as etching systems and ATE.


Related News

The Critical Lifeline for AI: The Force-GT Series DIN Rail Power Supply Drives CDU for AI Data Center to Stay Cool

As AI rapidly advances, data centers have become the core infrastructure for immense A ...

Mehr

Guardian of AI Computing: Force-GT 3PH DIN Rail Power Supplies Drive HVDC Rack Power Testing Equipment

As the AI explosion fuels a data center power revolution for massive computation, the ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!