Delta Showcases Cutting-Edge Power Solutions at ELECRAMA 2025


Greater Noida, India – February 22-26, 2025 – Delta, a leader in power management and IoT-based green solutions, successfully concluded its participation at ELECRAMA 2025 in Greater Noida. The event, held from February 22-26 at the India Expo Mart, where Delta demonstrated its latest innovations in smart manufacturing, sustainable energy, and connected technologies.


Visitors at Delta's booth discovered a range of high-efficiency server and networking power solutions, advanced charging technologies, and intelligent power management systems. These innovations boost efficiency, reliability, and sustainability across industries such as automation, electric mobility, telecommunications, and enterprise computing. Delta's exhibit reaffirmed its role in shaping the future of energy-efficient and smart power solutions.



Highlights of Space-Saving Industrial Power for Control Panels at ELECRAMA 2025:

DIN Rail Type:

  • Chrome Series (35-100 W): Provides precise and safe power for sensitive control circuits, featuring Class II isolation and compliance with NEC Class 2/Limited Power Source (LPS) standards.
  • LYTE II Series (120-480 W): Ensures reliable operation of core automation components such as PLCs and sensors with its constant current design, delivering stable power even at full capacity up to 50°C.
  • Force-GT Series (up to 480 W 1-phase / 960 W 3-phase): Delivers robust, high-power, constant current performance for demanding applications like robotics and automated assembly lines, operating reliably up to 60°C (1-phase) and 55°C (3-phase).


Panel Mount Type:

  • PMT2 Series (35-350 W): Offers a low-profile, panel mount solution for space-limited electrical systems, specially designed for demanding industrial automation, smart manufacturing, and machine tool environments. It delivers reliable and efficient power across a wide temperature range (-30°C to +70°C) with built-in OVP, OCP, and SCP protection.

If you have any inquiries or specific needs, please reach out to our representatives or contact us on our website.










Related News

Delta Exhibits its Industrial Power Supplies with Automation Solutions at Asian Machine Tool Exhibition 2018 (AMTEX)

New Delhi, India, July 6-9, 2018 – Delta attended the Asian Machine Tool Exhibition 2018 ( ...

Mehr

Delta Showcases its Industrial Power Supplies with Automation Solutions at BEX Asia 2018

Marina Bay Sands, Singapore, Sep 5-7, 2018 – Delta joined Build Eco Xpo (BEX) Asia 2018, o ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!