Delta Releases 120W & 150W AC/DC Desktop Adapters for Industrial Equipment




ADT-120A / ADT-150A / ADT-150B are the newest models released under the ADT Series, with 120W/12V, 150W/12V and 150W/24V single outputs. They meet the US DoE (Department of Energy) Level VI and EU CoC (Code of Conduct) Tier 2 energy efficiency requirements with levels up to 92%. No-load power consumption of 0.15W @ 115Vac and 230Vac input.


ADT-120 and ADT-150 have a wide operating temperature range from -10°C to +60°C with full power up to +40°C. They conform to major international safety standards according to IEC/EN/UL 62368-1 and IEC/EN/UL 60950-1 approval for ITE. In addition, they also meet the EMI approvals to EN 55032 Class B. Suitable applications include general industrial applications, telecommunication and Point-of-Sale equipment.


Highlights & Features

  • Meet efficiency DoE Level VI & CoC Tier 2
  • No load power consumption < 0.15 W
  • Efficiency levels up to 92%
  • Fully enclosed plastic case
  • Protection: short circuit / over voltage / overload / over temperature



Please contact your local sales representative for product availability. Alternatively, you may leave us a message and our sales representative shall get back to you.


Related News

Delta Introduces CliQ II DC-UPS Module with Battery Management

Delta Electronics introduces CliQ II DC-UPS module to support 24V system with up to 40A o ...

Mehr

CliQ II 24V 60W NEC Class 2 Power Supply

Delta Electronics is introducing the CliQ II DIN Rail 24V 60W NEC Class 2 (DRP024V060W1NZ) ...

Mehr

Delta Extending Its 350W PMT Panel Mount Power Supply Series with More Output Voltage Options

Delta Electronics is extending the 350W PMT Panel Mount Power Supply with output voltag ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!