Delta Extends the Ultra Compact DIN Rail Power Supply with 5V/5A and 5V/6A Models




Delta Electronics has added two new models to its ultra-compact and Sync series of DIN rail power supply. (Light and small power supply) The new models come with output ratings at 5V/5A (DRS-5V50W1N☐) and 5V/6A (DRS-5V50W1A☐). This Sync series is designed for general industrial applications requiring highly reliable power supply on a tight DIN rail space. DC OK relay contact option is also available. All models can operate within a wide operating temperature range of -20°C to +70°C and are able to start up at extremely low temperature of -40°C.


Major approvals for the series include IEC/EN/UL 60950-1 (ITE), UL 508 (Industrial) and other international safety standards. The output circuit complies with NEC Class 2 (UL 60950-1) and Limited Power Source (IEC/EN 60950-1) for selected models. All Delta industrial power supplies are fully compliant with RoHS Directive 2011/65/EU for environmental protection.


Highlights & Features:

  • Ultra compact body measuring only 75mm tall and 30mm wide (Light and small power supply)
  • High Efficiency > 82%
  • Universal AC input voltage and full power up to 55°C
  • Power will not de-rate for the entire input voltage range
  • NEC Class 2 / Limited Power Source (LPS) certified for DRS-5V50W1N☐
  • Overvoltage / Overcurrent / Over temperature / Short circuit protections



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details or enquiries, you can also visit www.DeltaPSU.com. 


Related News

Delta Introduces PMT Panel Mount Power Supply with 48V 150W

Delta Electronics is extending the highly affordable and reliable PMT panel mount p ...

Mehr

Delta Launches 200 W and 150 W PMT2 Series Low Profile Power Supply for ITE and Household Applications

Delta has expanded the PMT2 Series low profile power supply by adding the 200 W (AC ...

Mehr

New Product : PMT Panel Mount Power Supply Series

The new PMT series of panel mount power supplies is the latest offering from one of th ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!