LNE-36V320WACA

LED电源

LNE 系列

LNE-36V320WACA

输出电压

36V

输出功率

320W

输出电流

8.9A

输入电压范围

90-264Vac

尺寸 (L x W x H)

252 x 90 x 43.8 mm

9.92” x 3.54” x 1.72”

重量

1.70 kg (3.75 lb)

亮点与特色
  • Meet ErP Directive (2009/125/EC) for International models
  • International AC voltage options
  • Up to 94.5% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications


型号 Description
LNE-36V320WBCA IP67, dimming cable & potentiometers, ENEC/CE/CCC approval
LNE-36V320WDCA IP67, dimming cable, ENEC/CE/CCC approval
Tags
indoor & outdoor, waterproof power supply
应用领域


LNE-36V320WACA
LNE-36V320WACA

LED电源

LNE 系列

LNE-36V320WACA

亮点与特色
  • Meet ErP Directive (2009/125/EC) for International models
  • International AC voltage options
  • Up to 94.5% efficiency
  • 6kV common mode & 4kV differential mode surge immunity
  • Active PFC. Meets IEC/EN 61000-3-2, Class C
  • Adjustable voltage & current; dimming options available
  • IP65 or IP67 options for indoor and outdoor applications


输出电压

36V

输出功率

320W

输出电流

8.9A

输入电压范围

90-264Vac

尺寸

252 x 90 x 43.8 mm

9.92” x 3.54” x 1.72”

重量

1.70 kg (3.75 lb)

应用领域
型号 Description
LNE-36V320WBCA IP67, dimming cable & potentiometers, ENEC/CE/CCC approval
LNE-36V320WDCA IP67, dimming cable, ENEC/CE/CCC approval
Tags
indoor & outdoor, waterproof power supply

资源下载

资源下载

Datasheet

Uploaded on 09-Jun-2020

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 22-Apr-2020

CCC

Uploaded on 22-Apr-2020

CE

Uploaded on 22-Apr-2020

ENEC

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯