MDS-060BAS12 A

适配器

MDS Adapter 系列

MDS-060BAS12 A

输出电压

12V

输出功率

60W

输出电流

5A

输入电压范围

90-264Vac

尺寸 (L x W x H)

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

重量

0.34 kg (0.75 lb)

亮点与特色
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty


** NRND **
推荐机种: MEA-065A12B A-A

应用领域


MDS-060BAS12 A
MDS-060BAS12 A

适配器

MDS Adapter 系列

MDS-060BAS12 A

亮点与特色
  • Meet Efficiency Level VI
  • Safety Approvals to IEC 60601-1 & IEC 62368-1 
  • Compliant with IEC 60601-1-2 4th Ed. Requirements
  • Low touch current (<0.1 mA Normal & <0.3 mA single fault)
  • Over-Voltage/Load/Temperature & Short Circuit protections
  • 1 Million Hours MTBF
  • 2 x MOPP (means of patient protection)
  • 3 years warranty


** NRND **
推荐机种: MEA-065A12B A-A

输出电压

12V

输出功率

60W

输出电流

5A

输入电压范围

90-264Vac

尺寸

135 x 62 x 34.1 mm

5.31” x 2.44” x 1.34”

重量

0.34 kg (0.75 lb)

应用领域

资源下载

资源下载

Datasheet

Uploaded on 01-Dec-2023

Image

Uploaded on 10-Feb-2026

Mechanical Drawing

Uploaded on 22-Apr-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 18-Oct-2023

CCC

Uploaded on 22-Apr-2020

CE & UKCA

Uploaded on 22-Jun-2021

REACH

Uploaded on 02-Mar-2026

RoHS

Uploaded on 02-Mar-2026

TSCA

Uploaded on 15-Nov-2023

UL

Uploaded on 22-Apr-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯