Delta Introduces Three New Models for The PMT Panel Mount Power Supply Series


Delta Electronics is extending the highly affordable and reliable PMT panel mount power supply series with the addition of three new models. The new products are two 5V models with power ratings of 35W and 50W and a 15V model with power rating of 50W. The PMT-5V35W1AA, PMT-5V50W1AA and PMT-15V50W1AA feature Universal AC input and international safety approval according to IEC/EN/UL 60950-1 and EMI standards according to EN 55022, Class B. All Delta power supplies comply fully with RoHS Directive 2011/65/EU for environmental protection.

 
Like the rest of the models in the PMT family, the product also come with versatile connector options (Terminal Block, Front Face, and Harness Type*) and two different configuration options (enclosed and L frame) to satisfy different application needs.
 

Highlights & Features

  • Universal AC input voltage
  • Safety approvals according to IEC/EN/UL 60950-1
  • Versatile connector options
  • High MTBF > 700,000 hrs per Telcordia SR-332
  • Overvoltage / Over Current / Over Temperature / Short Circuit Protections
 

THE PMT-5V35W1AA, PMT-5V50W1AA and PMT-15V50W1AA ARE NOW AVAILABLE FOR SHIPMENT.

  New models are introduced on a regular basis. For more information or enquiries, please do not hesitate to contact your local Delta Electronics distributor or visit www.DeltaPSU.com. 




相关信息

高阶工业设备供电新选择 - 台达亮相导轨型电源供应器 Force-GT 系列新款三相 48 V 机型

台达推出导轨型电源供应器 Force-GT 系列最新的 48 V 三相机型,提供 480 W 及 960 W 两种功率,可应用在各种高精尖的工业设备,如网通、电动汽车充电站 ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯