Delta New LNP-C Series of LED Driver with Constant Current for Indoor Applications



Delta Electronics has launched a new series of LED driver with fixed output current, power ranging from 11W to 40W. Delta’s LNP-C series is designed to be compatible with COB and mid-power LEDs from any LED manufacturer. These power supplies have independent type housing design for stand-alone installations and various output current selection for different lumens requirements. Typical applications of LNP-C series includes indoor LED lighting such as commercial and residential lighting.

The LNP-C series meet major Europe safety certifications according to IEC/EN 61347-1, IEC/EN 61347-2-13, EN 62384 and compliant with EN 55015 Immunity / Emissions / Harmonic requirements. They are designed and rigorously tested to work in various indoor LED lighting conditions.


Highlights & Features

  • Constant current design
  • Input voltage from 198-264Vac
  • Up to 90.5% efficiency
  • Independent or built-in type
  • Meets IEC/EN 61000-3-2, Class C
  • Fixed output current
  • IP20 assembly for indoor applications



Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit www.DeltaPSU.com

İlgili Haberler

New IMA series 2000W 48V with up to 95 Percent Efficiency

Delta Electronics has launched new 2000W AC/DC power supply designed for use in both m ...

Daha Fazla

Delta Expands Panel Mount Power Supply PMR Series with the New 1,000W Model and Parallel Connection

To fulfill the demanding industrial and commercial applications, Delta expands its PMR ...

Daha Fazla

Delta Expands MEA Series with New Compact Class II 65 W Medical Adapters

Delta has expanded its medical adapter MEA Series with 65 W models Class II double iso ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!