The NEW DeltaPSU Apps Have Arrived!



DeltaPSU Apps for iPad and iPhone are now available for your free download. The new apps come with many new features that will enhance users’ experience and enable anyone to locate their required information in a breeze.

Both the DeltaPSU and DeltaPSU HD Apps are aligned to the same layout and user interface so that one can easily switch between the iPhone and the iPad without having to re-learn the Apps. Some of the exciting new features are as follows.
 
  • Product Information
    Real time catalog, product zoom and more
  • Product Search
    Advanced search functions
  • Social Media
    Connect with us on social media in a breeze

İlgili Haberler

Delta Extends PJB Open Frame Power Supply Series with 24V 150W Product

The PJB open frame power supply series now offers 150W output power with 24V output volta ...

Daha Fazla

Delta Introduces the New 2,000 W Model for the IMA PLUS Series Power Supply with 3,000 W Peak Power

Delta introduces the new 2,000 W model for its IMA PLUS Series AC/DC power supply, whi ...

Daha Fazla

Delta PMF Panel Mount Power Supply Series is Now Available with 231W for LED Signage Application

Delta Electronics has added a 231W panel mount power supply with 4.2V output for LED sign ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!