Delta Unveils Industry-Leading Innovations at Hannover Messe 2024


Hannover, Germany - April 22-26, 2024 - Delta, a global leader in power management and provider of IoT-based smart green solutions, presented its latest innovative solutions at Hannover Messe 2024, the world’s premier showcase for industrial transformation. This year, Delta unveiled solutions from Intelligent Industry, Smart Energy Infrastructure, and ICT Infrastructure, presenting a comprehensive array of advancements.


Visitors to the Delta booth had the opportunity to explore a comprehensive range of cutting-edge power products designed to meet the evolving demands of modern industrial applications. Key highlights from exhibits included:


MOOVair Wireless Charging Systems:

  • These revolutionary, low-maintenance products offer an efficient and flexible solution for charging batteries in AGVs, AMRs, and various industrial electric vehicles. The contactless charging systems provide power supply options ranging from 1kW to 30 kW, achieving an impressive up to 95% power conversion efficiency.

DIN Rail Power Supplies:

  • The high-performance Force-GT Series boasts an efficiency of up to 95% with two single-phase 480 W models certified with 80 PLUS Platinum certification for 115 V industrial applications. It ensures durability and reliability with a wide temperature range (-30°C to 70°C) and conformally coated PCBs for better resilience. Additionally, Delta introduced the latest Chrome II Series, featuring 30 W / 60 W / 100 W models, that are certified for NEC Class 2 and Limited Power Source (LPS). It also features low no-load power consumption and compliance with DOE VI efficiency standards. Both Series are well suited for applications in factory control systems, industrial robots, conveyors, and machine tools.

Panel Mount Power Supply:

  • The PMR Series has expanded with new high-performance models providing output powers ranging from 150 W to 600 W with active PFC to enhance its stability and efficiency. Designed for limited-space installations, the Series features a 1U low profile, universal AC input voltage range, and robust safety certifications suitable for industrial, commercial, and household applications.

Configurable Power Supply MEG-A Series:

  • Tailored for medical and industrial applications, the MEG-A Series features up to 9 isolated outputs, 27 W/inch³ power density, and configurable 2 VDC to 60 VDC output voltages. With top-notch performance and safety features, the MEG Series enables users to focus on end-device design, increasing product development efficiency.

In addition to these power products, Delta showcased its latest innovations aimed at revolutionizing industries:

  • Intelligent Industry: Delta offers automation products and solutions including motion control systems, robot solutions, and battery charging systems.
  • Smart Energy Infrastructure: Delta showcased a diverse portfolio of advanced EV Charging Solutions, Solar Solutions, and Energy Storage Systems, highlighting our commitment to sustainability through reliable energy-saving technology.
  • ICT Infrastructure: The displayed high availability and energy-efficient power management solutions meet the demands of 5G infrastructure deployment, including Telecom Power Solutions and Data Center Solutions.

Delta’s presence at Hannover Messe 2024 underscores its unwavering commitment to advancing industrial transformation. For more information or to discuss specific power needs, please contact Delta representatives or visit the "Contact Us" section on our website.










İlgili Haberler

Delta Presents Medical Power Supplies at CMEF Spring 2023

Shanghai, China, May 14-17, 2023 – Delta participated in the China International Medical E ...

Daha Fazla

Delta Showcases Cutting-Edge Power Solutions at SEMICON Southeast Asia 2024

Kuala Lumpur, Malaysia – May 28-30, 2024 – Delta, a global leader in power management and ...

Daha Fazla

Delta Showcases Latest Medical Power Supplies at COMPAMED 2019

Dusseldorf, Germany, November 18-21, 2019 –Delta showcased its complete range of medical p ...

Daha Fazla

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!