Will a 3-phase power supply still operate normally if there is only 2-phase power input?

Delta's 3-phase power supply allows for a wide range of input operating voltages.

This range from 320Vac to 575Vac with a nominal range of 400Vac to 500Vac.

To operate normally, the power supply will require a minimum 2-phase input voltage of 360Vac unlike a minimum 320Vac for a 3-phase power supply. For higher powered models such as the 480W and above, the min 2-phase input voltage is 380Vac. In case the minimum input is lower than this, there will be a power derating. Please contact your nearest sales representative for more details.

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!

Bültenimize abone olun

Yeni etkinlikleri, haberleri ve ürünleri ilk duyan siz olun!