SPS Nuremberg 2023


...
Nov 14 - 16 2023
...
Nuremberg, Germany
...
09:00:00 – 18:00:00

Delta will participate in SPS Nuremberg 2023, where we will be showcasing our smart industrial automation solutions and innovative power supplies, all centered around the theme, “Connecting Devices, Shaping Solutions.” We are especially excited to introduce the Chrome II Series at this event. This series represents our latest line of DIN rail power supplies and is set to launch into the market very soon.


Key Features of the Chrome II Series:

  • Class II with double isolation and Over Voltage Category III
  • NEC Class 2 / LPS certified
  • Designed for DIN43880
  • Energy-saving compliant with DoE VI standard
  • Output power options of 30 W / 60 W / 100 W

In addition to the Chrome II Series, Delta will also be presenting other power supply solutions designed to enhance your productivity within automation systems.


Highlighted Products Include:

  • Force-GT Series: With their ultra-slim design, these DIN rail power supplies proudly achieve high efficiency up to 95% and hold 80 PLUS Platinum certification for energy savings.
  • PMR Series and MEB Series: These products feature high power density and a compact size, equipped with built-in active PFC to ensure a high power factor, meeting the IEC/EN 61000-3-2 standards for harmonic current.

Don’t miss the opportunity to visit Delta’s booth at SPS 2023. Explore our wide range of products and discover innovative solutions that can transform your automation systems.


Delta Booth No.: Hall 7, Booth No. 593

Website:  https://sps.mesago.com/nuernberg/en.html

Location:  NürnbergMesse, Messezentrum 1, 90471 Nürnberg, Germany


Gelecek Etkinlikler

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

Daha Fazla

ECR 2026

Delta will present its latest innovations in medical power supplies at ECR 2026 from March ...

Daha Fazla

Euroshop 2026