Metalex Vietnam 2022


...
Oct 06 - 08 2022
...
Ho Chi Minh City, Vietnam
...
09:00:00 – 17:00:00

Metalex Vietnam 2022 will be held on October 6-8, 2022 under the theme of “Shape the next normal”. The exhibition showcases machine tools and metalworking solutions.
As an energy-saving solutions provider with core competencies in power electronics and automation, Delta will present smart manufacturing products and solutions for local customers, and showcase its latest range of industrial power supplies, including:

DIN Rail Power Supply Force-GT Series

  • Ultra-slim design
  • Single-phase and three-phase models
  • Wide operating temperature -30 °C to 70 °C and cold start at -40°C
  • Conformal coating on PCBAs to protect against dust and pollutants
  • Suitable for semi-conductor equipment, industrial robots, renewable energy facilities, and EV charging stations.

DIN Rail Power Supply LYTE II Series

  • Built-in constant current circuit for reactive loads
  • Universal AC input voltage range.
  • Operating temperature from -30°C to +70°C with -40°C cold start
  • Reduced no-load power consumption.

Panel Mount Power Supply PMR Series

  • No load power consumption < 0.5 W
  • Low profile design with 30 mm height
  • Built-in active PFC circuit
  • Wide operating temperature -30°C ~70°C and -40°C cold start
  • IEC/EN 60335-1, IEC/EN 61558-1, and IEC/EN 61558-2-16 household appliance standards

Panel Mount Power Supply PMT2 Series

  • No load power consumption < 0.3W
  • Low profile design with 30 mm height
  • IEC/EN 60335-1, IEC/EN 61558-1 and IEC/EN 61558-2-16 household appliance approvals


For more information, please visit Delta booth and Delta’s official website.


Delta Booth Number: Stand E16


Website: www.metalexvietnam.com


Location: Saigon Exhibition and Convention Center, Ho Chi Minh City, Vietnam



Gelecek Etkinlikler

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

Daha Fazla

ECR 2026

Delta will present its latest innovations in medical power supplies at ECR 2026 from March ...

Daha Fazla

Euroshop 2026