HANNOVER MESSE 2023


...
Apr 17 - 21 2023
...
Hanover, Germany
...
09:00:00 – 17:00:00

Hannover Messe 2023, the biggest industrial exhibition in the world, will take place from April 17 - 21 in Hannover, Germany. The tradeshow focuses on key topics such as AI & machine learning, carbon-neutral production, energy management, hydrogen & fuel cell, and industrial 4.0.

Delta’s Industrial Power Supply Business Unit will showcase its DIN rail and panel mount industrial power supplies and solutions. Key highlights and features include:


  • The CliQ M UPS system
    The CliQ M UPS system is composed of DIN rail power supplies, DC-UPS modules, and battery modules. It can reduce production downtime during power failure and is suitable for industrial robots, building automation, turnstile, and packaging machine.
  • DIN rail power supply Chrome II series
    Chrome II series is Delta’s latest DIN rail power supply which meets DoE level VI energy-saving standard & IEC/EN 60335-1 standard for household appliances and can be applied to home security, smart meters, and others.
  • DIN rail power supply Force-GT Series
    The Series has up to 95% power conversion efficiency and features a -30℃ to 70℃ wide range operating temperature as well as a -40℃ cold start, suitable for semiconductor equipment, liquid treatment, EV charging stations, and energy storage systems.
  • Panel Mount power supply PMR series
    The series offers 150 W, 240 W, 320 W 600 W power outputs with active PFC. It conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D household appliance approval, suitable for Infrastructure, industrial automation and home & commercial appliances.


To learn more about Delta’s industrial power supplies and technologies, please visit Delta's booth at stand C20, hall 11.


Delta Booth No.:stand C20, hall 11.

Website: www.hannovermesse.de

Location: Hanover Fairground (Mittelfeld district in Hannover, Germany)


Gelecek Etkinlikler

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

Daha Fazla

ECR 2026

Delta will present its latest innovations in medical power supplies at ECR 2026 from March ...

Daha Fazla

Euroshop 2026