ECR 2025


...
Feb 26 - Mar 01 2025
...
Vienna, Austria
...
10:00:00 – 17:00:00

Delta, a global leader in power electronics, will present its latest innovations in medical power supplies at ECR 2025, held from February 26 to March 1st at Austria Center Vienna. The showcase will highlight both standard and tailor-made power solutions across key medical radiology applications, such as CT scanners, MRI, mobile and stationary X-ray, and ultrasound systems.


Visit Delta booth to see how our power supplies boost reliability and efficiency to your systems:


DMP-100/200 X-ray generators for stationary X-ray

  • Power levels ranging from 32 to 82 kW
  • Supports 2-speed motor starters
  • Fluoroscopy functionality available
  • Capacitor Bank options available

DMP-300 X-ray generators for mobile X-ray

  • 32–50 kW, modular design for high flexibility
  • Fluoroscopy feature available
  • 12/24/105Vdc auxiliary power
  • Customizable to meet specific needs

IMA Plus Series medical-grade standard power supplies

  • 2000 Watt output power
  • 3000 Watt peak power up to 5s
  • Wide adjustable output voltage range +/- 20%

MEP/MEU/MEB Series medical-grade standard power supplies

  • 120-750W output available
  • Open frame, enclosed and U frame formats
  • Choose from fan and natural cooling

mPSU-Modular Power Solution for all your medical machines

  • 150–1500 W, wide adjustable 24/48 V output voltage
  • Flexible scaling: supports serial and parallel output connections
  • Includes a decoupling device
  • 1U enclosed format with consistent width for individual or shelf mounting
  • Remote control and diagnostics via CANopen, Modbus RTU/RS485

Custom power supplies designed and engineered for CT cooling modules

  • Up to 94% efficiency
  • Up to 700KHrs MTBF
  • Semi-Potting design for centrifugal force withstand

  • Full power up to 50°C ambient
  • Intelligent fan speed control
  • Up to 500kHrs MTBF
  • Analog and digital voltage trimming
  • PMBus ver 1.3, optional RS485/RS232/USB adapters
  • PC GUI for easy parameter setting and monitoring
  • PCB winding, magnetic integration technology

Gelecek Etkinlikler

Hannover Messe 2026

What defines a truly intelligent factory? It’s not just automation—it’s how everything wor ...

Daha Fazla

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

Daha Fazla

ECR 2026