CMEF Spring 2023


...
May 14 - 17 2023
...
Shanghai, China
...
09:00:00 – 17:00:00

Delta will participate in the China International Medical Equipment Fair (CMEF) in Shanghai from 14th to 17th May 2023 to present its extensive range of medical power supplies for different high-end medical equipment, type BF (body floating) medical equipment, and IVDs, including:


  • CT Scanners and MRI Equipment: The configurable power supply MEG-A Series is ideal for providing highly efficient and stable power to CT scanners during constant high-speed rotation. With its compact modular design, the MEG-A Series offers up to 9-slot frames compatible with three types of power modules. In addition, Delta will unveil a new model of the enclosed medical power supply MEB Series, the MEB-2K5A, which has a high power density of up to 29 W/inch³, ensuring excellent power efficiency for MRI and other high-end medical equipment.
  • Ultrasound Machines: Ultrasound machines are widely used to diagnose organ lesions, as well as perform obstetrics and gynecology applications for real-time detection. To fulfill the machine's requirements for stable power supplies and low noise operation, Delta offers the open frame medical power supply MEU Series and the enclosed medical power supply MEB Series. Furthermore, Delta also offers the low-power open frame medical power supply MEP Series, which is suitable for type BF medical products such as anesthesia ventilators.
  • In Vitro Diagnostic (IVD) Devices: To perform in vitro tests or analyses on blood, urine, body fluids, or tissues without direct contact with patients, it is essential to have power supplies that are efficient, stable, and equipped with excellent cooling. The enclosed medical power supply MEB Series meets these requirements by offering various output voltages (12 V, 24 V, 36 V, and 48 V) and incorporating forced air cooling.


To find more customized power solutions for medical equipment, please visit us at Hall 8, booth number 8.1B24.


Delta Booth No.: 8.1B24, Hall 8

Website: https://www.cmef.com.cn/en

Location: National Exhibition and Convention Center, Laigang Rd, Qingpu District, Shanghai, China, 201106


Gelecek Etkinlikler

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

Daha Fazla

ECR 2026

Delta will present its latest innovations in medical power supplies at ECR 2026 from March ...

Daha Fazla

Euroshop 2026