Automation Taipei 2022


...
Aug 24 - 27 2022
...
Taipei, Taiwan
...
09:30:00 – 17:00:00

Automation Taipei 2022 will be held on August 24 - 27 at Taipei Nangang Exhibition Center Hall 1 & 2 in Taiwan. Delta will showcase various industrial automation solutions, smart factory solutions, and power solutions at booth N802 on Hall 1, 4F. Focus industrial power supplies on display includes:


For Semiconductor and industrial equipment
Configurable Power Supply

1. MEG-A series

  • Modular design with max. 3,000 W / 2 - 60 Vdc optional output power
  • 3-slot / 4-slot / 9-slot models with single / dual output power modules
  • Medical and industrial applications


For Factory and Machine Automation
DIN Rail Power Supplies

1. Force-GT series (1-phase and 3-phase)

  • 120 W ~ 480 W (1-phase) and 120 W ~ 960 W (3-phase) output power
  • Up to 95% power efficiency, 1-Phase 480 W 24 V/48 V models certified with 80 Plus Platinum (115 V Industrial)
  • Built-in constant current circuit for charging applications
  • Ultra slim design
  • Long-life electrolytic capacitor

2. LYTE II series - New 480 W Model

  • 120 W ~ 480 W output power
  • Ultra slim design
  • Built-in constant current circuit for reactive loads
  • Operating from -30°C to +70°C with -40°C Cold Start
  • Compliance to SEMI F47@ 200 Vac

Panel Mount Power Supplies

1. PMT2 series

  • 35 ~ 350 W output power
  • Low no-load power consumption
  • Low profile design: 30mm height
  • Over Voltage Category III (35 W - 150 W)
  • Conforms to IEC/EN/UL 62368-1

2. PMR series

  • 240 W / 350 W output power
  • Full corrosion-resistant aluminum casing
  • Built-in active PFC
  • Conforms to harmonic current IEC/EN 61000-3-2, Class A and Class D
  • Low profile design for 1U installation


For more information please Delta visit booth at Taipei Nangang Exhibition Center Hall 1 and meet The Delta experts.


Delta Booth: N802 (Hall 1, 4F)


Website: www.chanchao.com.tw/AutomationTaipei


Location: Taipei Nangang Exhibition Center  Hall 1 & 2
No.1, Jingmao 2nd Rd., Nangang District, Taipei City 11568, Taiwan

Gelecek Etkinlikler

Light and Building 2026

Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

Daha Fazla

ECR 2026

Delta will present its latest innovations in medical power supplies at ECR 2026 from March ...

Daha Fazla

Euroshop 2026