AHR EXPO 2024


...
Jan 22 - 24 2024
...
Chicago, USA
...
10:00:00 – 18:00:00

Get ready for future technology at AHR 2024, the largest trade show in the HVACR industry! Delta, as a leading force in innovation, is proud to showcase smart energy-saving solutions in live Commercial, Industrial, and Residential building scenarios at Booth No. S6123, McCormick Place, Chicago.


The highlighted power supply products in display include:


Force-GT Series

  • Power outputs: 120 W, 240 W, 480 W, 960 W (1-phase and 3-phase AC input)
  • Voltage outputs: 12 V, 24 V, 48 V
  • Up to 95% High efficiency to ensure energy conservation
  • Built-in DC OK relay contact to issue an instant warning when an abnormal output occurs
  • Built-in constant current allows precise and stable current control
  • Wide operating temperatures from -30°C to 70°C (full power up to 60°C)
  • Applicable to semiconductor equipment, industrial robots, EV chargers, renewable energy systems, precision machinery, and more

  • LYTE II Series

  • Power outputs: 120 W, 240 W, 480 W (1-phase AC input)
  • Voltage outputs: 12 V, 24 V, 48 V
  • Ultra-slim design with up to 93.5% efficiency
  • Built-in constant current allows precise and stable current control
  • Wide operating temperatures from -30°C to 70°C (full power up to 50°C)
  • Low no-load power consumption for energy conservation
  • Suitable for cost-oriented applications, such as building automation, vending machines, security systems, machine tools, and more

  • In addition to power supplies, Delta will showcase its latest USB PD socket outlets for resident, commercial and furniture applications.


    USB Socket Outlet

  • USB Dual-Ports, with a maximum 60 W power output
  • 0%-50% fast charging for iPhone 15 large capacity models within 30 minutes.
  • Industry-leading 92 % energy conversion efficiency to reduce energy waste
  • 10,000 mating cycles
  • Compliant with CB, UL/CSA, BSMI, PSE, LPS, UL94V-0 and other safety and fire prevention standards
  • Applicable to mobile phones, laptops, and other electrical devices.

  • For more information, please visit Delta booth and official website to explore innovative power solutions for HVACR control and automation.

     

    Delta Booth No.: S6123

    Website:  https://www.ahrexpo.com/

    Location:  McCormick Place, 2301 S King Dr. Chicago, IL 60616 USA


    Gelecek Etkinlikler

    Hannover Messe 2026

    What defines a truly intelligent factory? It’s not just automation—it’s how everything wor ...

    Daha Fazla

    Light and Building 2026

    Come visit Delta at Light + Building in Frankfurt - the world’s leading trade fair for lig ...

    Daha Fazla

    ECR 2026