Product Upgrade: Implementation of Anodized Aluminum Enclosure for the PMR, PMT2, and PMT2 ECO Series


Delta hereby announces an enclosure upgrade for the PMR, PMT2, and PMT2 ECO Series panel mount power supplies. The products will transition to an anodized aluminum enclosure, offering significantly improved durability, protection, and long-term stability.


Purpose and Benefits of the Upgrade

  • Enhanced Surface Durability: The anodized aluminum surface provides superior scratch and wear resistance, reducing damage caused by installation tools, handling, vibration, or harsh industrial environments.
  • Improved Corrosion and Oxidation Resistance: The anodized layer offers high stability against moisture, chemicals, and oxidation, ensuring longer service life even in outdoor, high-humidity, or high-dust environments.
  • Enhanced Surface Stability: The anodized coating delivers excellent UV and chemical resistance, maintaining surface appearance over time and preventing discoloration or degradation.

This upgrade takes effect immediately. For more details, please reach out to us through the Contact Us Form.


Implementation Date: Nov-2025



Change Details:

Series Model Old - without Anodizing
New - with Anodizing
PMR 150W/ 240W/ 320W



PMT2 35W/ 50W/ 75W/ 100W/ 150W/ 200W
PMT2 ECO 50W/ 75W/ 100W/ 150W/ 200W

Related News

Delta Industrial Power Supply Certificate Upgrade Notice

IEC/UL/EN 60950-1 safety standard will be replaced by IEC/UL/EN 62368-1 on December 20th, ...

Read More

Product Notice: IMA-S2000-48-XYPLx Not Recommended for New Projects

Delta has to inform that with availability of new IMA-S2000 PLUS Version the existing prod ...

Read More

Attention

Delta provides all information in the catalog and datasheets on an “AS IS” basis and does ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!