Delta Introduces the New 2,000 W Model for the IMA PLUS Series Power Supply with 3,000 W Peak Power




Delta introduces the new 2,000 W model for its IMA PLUS Series AC/DC power supply, which is designed for medical and industrial applications. The IMA PLUS 2,000 W offers a main output of 24 V or 48 V, alongside a standby output of 5 V / 2 A, and a universal wide range AC input from 80 VAC to 275 VAC. Their compact design, measuring just 12.2” x 5” x 1.6”, ensures efficient utilization of space without compromising on performance.


Notably, the IMA PLUS 2,000 W supports a peak power of 3,000 W for 5 seconds, ensuring stable operation when a brief high-power demand is required. The IMA PLUS Series features up to 95% energy efficiency and < 2 W standby power consumption, effectively reducing energy waste and costs. Additional features include Remote On/Off and Power Good signals for convenient management, as well as active current sharing, which prevents overloading by distributing load evenly among multiple units. Moreover, the IMA PLUS 2,000W model includes intelligent fan speed control to minimize overall system ambient noise while maintaining proper cooling.


The Series also obtains major approvals, including IEC/EN/UL 60601-1 for Medical and IEC/EN/UL 62368-1 for Industrial, along with certifications for EMC standards and full compliance with RoHS Directive, ensuring its safety, reliability, and environmental credentials. Furthermore, this Series conforms to the CQC (China) and KC (Korea) EMC to ensure global standard compliance.


Highlights & Features

  • Safety approvals for medical (IEC 60601-1-2), industrial (IEC 62368), and IT fields
  • Wide operating input voltage range: 80 - 275 VAC or 120 - 300 VDC
  • 3000 W peak power up to 5 secs.
  • Wide adjustable main output voltage range (+/- 20%)
  • 5 VDC / 2 A standby output
  • Up to 95% high efficiency
  • Low standby power < 2 W
  • Compact 1U Design (309.6 x 127 x 40.6 mm or 12.2 x 5 x 1.6 in)
  • Operating temperature -40°C to +70°C, derating @ > 50°C
  • Variable speed fan control
  • Low acoustic noise level of less than 39 dB(A)
  • Active current sharing
  • 2 × MOPP and BF appliances
  • PMBus® compatible for control, programming and monitoring
  • 500,000 hour MTBF
  • Optional conformal coating

**Acknowledgement: The capitalized terms “PMBus”, “EMC”, “IEC/EN/UL” or other marks mentioned herein may be the trademarks of their respective owners and are referred merely for explanation or descriptive purpose and to the respective owners' benefit, without intention of use or infringement.






Related News

Delta New 960W DIN Rail Power Supply Slim Design With Maritime Approval

Delta Electronics has added a new 24V/40A output to the CliQ M series of DI ...

Read More

Delta Configurable Power Supplies for Medical and Industrial Application

MEG is the series of Delta configurable power supply designed for both medical and industr ...

Read More

Delta Adds 100W Model to its PMH Series of Power Supply With Household Appliances Safety Approvals

Delta Electronics extends its PMH panel mount power supply series with a 24V 100W model. ...

Read More

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!