PJB-24V240W

开架型电源

PJB 系列

PJB-24V240W

输出电压

24V

输出功率

240W

输出电流

10A

输入电压范围

85-264Vac

尺寸 (L x W x H)

180 x 84 x 42 mm (Open Frame)
212 x 98 x 59 mm (Enclosed)
7.08" x 3.30" x 1.65" (Open Frame)
8.35" x 3.86" x 2.32" (Enclosed)

重量

0.44 kg (Open Frame) 0.70 kg (Enclosed) (0.97 lb)

亮点与特色
  • 全球通用 AC 输入电压范围
  • 效率高达 92.5%
  • 200% 峰值功率持续 10 秒
  • PF 可高达 0.97 且符合谐波电流标准 IEC/EN/BS EN 61000-3-2, Class A
  • PCBA 保形涂层防化学和粉尘污染
  • 万能配置选项:开架电源,L 型框架电源,封闭式电源
  • 特定机种遥控 ON/OFF 选项


型号 Description
PJB-24V240WCRA Enclosed, remote ON/OFF, JST connector
PJB-24V240WCNA Enclosed, JST connector
PJB-24V240WBRA Open Frame, remote ON/OFF, JST connector
PJB-24V240WBNA Open Frame, JST connector
PJB-24V240WLRA L Frame, remote ON/OFF, JST connector
PJB-24V240WLNA L Frame, JST connector
PJB-24V240WCRJ Enclosed, remote ON/OFF, IP20 connector
PJB-24V240WCNJ Enclosed, IP20 connector
PJB-24V240WBRJ Open Frame, remote ON/OFF, IP20 connector
PJB-24V240WBNJ Open Frame, IP20 connector
PJB-24V240WLRJ L Frame, remote ON/OFF, IP20 connector
PJB-24V240WLNJ L Frame, IP20 connector
应用领域


PJB-24V240W
PJB-24V240W

开架型电源

PJB 系列

PJB-24V240W

亮点与特色
  • 全球通用 AC 输入电压范围
  • 效率高达 92.5%
  • 200% 峰值功率持续 10 秒
  • PF 可高达 0.97 且符合谐波电流标准 IEC/EN/BS EN 61000-3-2, Class A
  • PCBA 保形涂层防化学和粉尘污染
  • 万能配置选项:开架电源,L 型框架电源,封闭式电源
  • 特定机种遥控 ON/OFF 选项


输出电压

24V

输出功率

240W

输出电流

10A

输入电压范围

85-264Vac

尺寸

180 x 84 x 42 mm (Open Frame)
212 x 98 x 59 mm (Enclosed)
7.08" x 3.30" x 1.65" (Open Frame)
8.35" x 3.86" x 2.32" (Enclosed)

重量

0.44 kg (Open Frame) 0.70 kg (Enclosed) (0.97 lb)

应用领域
型号 Description
PJB-24V240WCRA Enclosed, remote ON/OFF, JST connector
PJB-24V240WCNA Enclosed, JST connector
PJB-24V240WBRA Open Frame, remote ON/OFF, JST connector
PJB-24V240WBNA Open Frame, JST connector
PJB-24V240WLRA L Frame, remote ON/OFF, JST connector
PJB-24V240WLNA L Frame, JST connector
PJB-24V240WCRJ Enclosed, remote ON/OFF, IP20 connector
PJB-24V240WCNJ Enclosed, IP20 connector
PJB-24V240WBRJ Open Frame, remote ON/OFF, IP20 connector
PJB-24V240WBNJ Open Frame, IP20 connector
PJB-24V240WLRJ L Frame, remote ON/OFF, IP20 connector
PJB-24V240WLNJ L Frame, IP20 connector

资源下载

资源下载

Datasheet

Uploaded on 08-Nov-2023

Manual

Uploaded on 22-Apr-2020

Image

Uploaded on 28-Mar-2025

Mechanical Drawing

Uploaded on 08-Nov-2023

.DXF

Uploaded on 08-Nov-2023

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 25-Sep-2020

CE & UKCA

Uploaded on 22-Jul-2021

REACH

Uploaded on 09-May-2024

RoHS

Uploaded on 28-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 25-Sep-2020

UL

Uploaded on 15-Dec-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯