DRP-24V100W1NN

导轨型电源

CliQ II 系列

DRP-24V100W1NN

输出电压

24V

输出功率

91W

输出电流

3.8A

输入电压范围

85-264Vac

尺寸 (H x W x D)

124 x 40 x 124 mm

4.88” x 1.57” x 4.88”

重量

0.60 kg (1.32 lb)

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • UL 1310 安全认证
  • 内置活性 PFC,PF > 0.99 @ 115Vac
  • 抗腐蚀铝质外売
  • NEC Class 2 与限功率 (Limited Power Source, LPS) 认证
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • PCBA 防护涂层防粉尘及化学污染
  • 过压 / 过流 / 过温 / 短路保护
  • 通过 IEC/EN/UL 62368-1 认证
Tags
NEC Class 2, Conformal Coating
应用领域


DRP-24V100W1NN
DRP-24V100W1NN

导轨型电源

CliQ II 系列

DRP-24V100W1NN

亮点与特色
  • 全球通用交流输入电压范围
  • 全输入电压范围无功率降额
  • UL 1310 安全认证
  • 内置活性 PFC,PF > 0.99 @ 115Vac
  • 抗腐蚀铝质外売
  • NEC Class 2 与限功率 (Limited Power Source, LPS) 认证
  • 符合谐波电流 IEC/EN 61000-3-2, Class A 标准
  • PCBA 防护涂层防粉尘及化学污染
  • 过压 / 过流 / 过温 / 短路保护
  • 通过 IEC/EN/UL 62368-1 认证
输出电压

24V

输出功率

91W

输出电流

3.8A

输入电压范围

85-264Vac

尺寸

124 x 40 x 124 mm

4.88” x 1.57” x 4.88”

重量

0.60 kg (1.32 lb)

应用领域
Tags
NEC Class 2, Conformal Coating

资源下载

资源下载

Datasheet

Uploaded on 02-Jul-2021

Manual

Uploaded on 02-Jul-2021

Image

Uploaded on 25-Mar-2025

Mechanical Drawing

Uploaded on 19-Nov-2020

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

CB

Uploaded on 19-Nov-2020

CE

Uploaded on 19-Nov-2020

CSA

Uploaded on 26-Nov-2020

EAC

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

SIQ

Uploaded on 19-Nov-2020

TSCA

Uploaded on 15-Nov-2023

UKCA

Uploaded on 02-Jul-2021

UL

Uploaded on 19-Nov-2020

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯