DRL-48V75W1AZ

导轨型电源

LYTE 系列

DRL-48V75W1AZ

输出电压

48V

输出功率

75.36W

输出电流

1.57A

输入电压范围

85-264Vac

尺寸 (H x W x D)

123.6 x 27 x 102 mm

4.87” x 1.06” x 4.02”

重量

0.22 kg (0.49 lb)

亮点与特色
  • 全球通用 AC 输入电压范围
  • 内置恒电流电路用于无功负载
  • 效率可达 90%
  • -10°C 至 +50°C @ 230Vac 全功率运行,-30°C 冷启动
  • 符合 SEMI F47 标准 @ 200Vac
  • 通过限功率电源 (LPS) 认证
型号 Description
DRL-48V75W1AZR Conformal coating
应用领域


DRL-48V75W1AZ
DRL-48V75W1AZ

导轨型电源

LYTE 系列

DRL-48V75W1AZ

亮点与特色
  • 全球通用 AC 输入电压范围
  • 内置恒电流电路用于无功负载
  • 效率可达 90%
  • -10°C 至 +50°C @ 230Vac 全功率运行,-30°C 冷启动
  • 符合 SEMI F47 标准 @ 200Vac
  • 通过限功率电源 (LPS) 认证
输出电压

48V

输出功率

75.36W

输出电流

1.57A

输入电压范围

85-264Vac

尺寸

123.6 x 27 x 102 mm

4.87” x 1.06” x 4.02”

重量

0.22 kg (0.49 lb)

应用领域
型号 Description
DRL-48V75W1AZR Conformal coating

资源下载

资源下载

Datasheet

Uploaded on 09-Jun-2025

Manual

Uploaded on 07-Feb-2023

Image

Uploaded on 31-Mar-2025

Mechanical Drawing

Uploaded on 07-Feb-2023

.DXF

Uploaded on 22-Apr-2020

.STP

Uploaded on 22-Apr-2020

BIS

Uploaded on 30-May-2025

BSMI

Uploaded on 30-Apr-2021

CB

Uploaded on 17-Jan-2023

CCC

Uploaded on 30-May-2025

CE & UKCA

Uploaded on 04-Jun-2021

cTUVus

Uploaded on 22-Apr-2020

EAC

Uploaded on 22-Apr-2020

KC

Uploaded on 22-Apr-2020

REACH

Uploaded on 08-May-2024

RoHS

Uploaded on 27-May-2024

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 22-Apr-2020

UL

Uploaded on 27-Dec-2023

Tech Specs

Tech Specs

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯