Enhancing Applications with Force-GT Series High-Efficiency DIN Rail Power Supplies


Delta’s Force-GT Series high efficiency DIN rail power supplies


Delta’s Force-GT Series is a high-density, high-power efficiency DIN rail power supply ideal for challenging environments. A DIN rail power supply is an electrical device mounted on a metal rail that converts input power into a regulated DC output power. It is a standard in industrial automation equipment, control systems, and similar applications. The Force-GT Series features an innovative, slim, and compact design, ensuring maximum power with minimal space on the rail.


Key Features of Force-GT Series

Space-Saving Design

The Force-GT Series features an ultra-slim design, reducing its volume by 30% to 50% compared to previous models. This compact design allows for more efficient integration into various industrial systems.


Force-GT Series with a space-saving form factor


High Power Density & Efficiency

This DIN rail power supply series can be used for applications requiring 120 W to 960 W power and voltage output from 12 V to 48 V, while maintaining reliable and safe performance. The series features up to 95% power conversion efficiency, is environmentally friendly, and significantly reduces unnecessary energy consumption and extra operating costs. The series’ two single-phase 480 W models have 80 PLUS Platinum certification for 115 V Industrial, significantly cutting down on operational and energy costs.


The Force-GT Series DIN rail power supplies offer an outstanding efficiency of up to 95%


High-Demand Application

Its versatility makes it the ideal power supply for harsh environments and demanding conditions, from factory floors to EV charging stations. It can withstand a wide operating temperature range from -30°C to 70°C. Single-phase models can handle full loads up to 60°C, while three-phase models are rated for 55°C. This feature is particularly advantageous for industrial, outdoor, or high-temperature environments.


Force-GT Series ensures system stability in harsh environments


Our Force-GT Series meets most industrial requirements, including space and energy efficiency. The built-in constant current circuit makes the Force-GT Series a reliable rail-type switching power supply and meets the demands for advanced, high-stability machines such as EV chargers, semiconductor equipment, advanced manufacturing equipment, and industrial robots. Its built-in DC OK relay with LED indicator allows for connection to sensors in smart solution applications. It also gives an instant warning if any power issues occur to avoid long downtimes and ensure operation safety, useful in applications with long distances, large areas, remote locations, or hard-to-access industrial sites.


Safety and Reliability

One critical component affecting the lifespan of a power supply is the electrolytic capacitor, which can leak and deteriorate over time. Delta addresses this issue with long-life electrolytic capacitors in the Force-GT Series, extending the service life and ensuring ongoing stability. It also has a conformal coating on printed circuit board assemblies (PCBAs) to protect against common dust and pollutants. This series is in compliance with Semiconductor Equipment and Materials Institute (SEMI) F47 Voltage Sag Immunity Standard at 200 VAC for semiconductor production and other factory automation equipment.


Trust in the quality of Delta's Force-GT Series


Whether it is a 3-phase DIN rail power supply you need or a solution for a semiconductor power supply, the Force-GT series is equipped to support the most demanding applications while ensuring your operations are reliable and efficient.


Applications of Force-GT Series

The features of the Delta Force-GT Series make it ideal for various applications, including:

  • Semiconductor Equipment: The Force-GT Series is ideal for semiconductor manufacturing equipment, where stable and precise power delivery is crucial. The high efficiency and SEMI F47 compliance ensure consistent performance, reducing downtime and increasing productivity.

    Force-GT Series is ideal for semiconductor equipment


  • Industrial Robots: In the automation sector, industrial robots require reliable power supplies to operate seamlessly. The Force-GT Series, with its compact design and high efficiency, integrates easily into robotic systems, enhancing their performance and longevity.

    Force-GT Series integrates easily into industrial robots


  • Process Automation: The Force-GT Series offers reliable power solutions that ensure uninterrupted operation for process automation industries. Its conformal coating on PCBAs ensures its ability to perform in harsh environments making it suitable for applications in petrochemical, oil refining, and water treatment industries.

    Force-GT Series offers reliable power that ensure uninterrupted operation for process automation


  • Renewable Energy: The Force-GT Series supports renewable energy systems by providing stable power conversion and distribution with high-temperature capability (60°C for single-phase, 55°C for three-phase). Its high efficiency and durability are essential for solar and wind energy applications, contributing to more sustainable energy solutions.

    Force-GT Series supports renewable energy systems by providing stable power conversion and distribution


  • EV Chargers: Electric vehicle charging stations demand high reliability and efficiency. The Force-GT Series meets these requirements, providing consistent power to ensure fast and reliable EV charging with high temperature capability (60°C for single-phase, 55°C for three-phase), conformal PCBA coating essential for outdoor applications.

    Force-GT Series ideal for EV charging stations



Partner with Delta

Delta is a leading global provider of power supply solutions for industrial applications with a track record of innovation and quality. Partner with us for your power supply needs and leverage our industrial expertise, technical experience, and efficient customer support. Contact us to learn how our DIN rail power supplies can contribute to the efficiency and reliability of your operations.

Related Industry Know-How

Earthing Systems in Delta Three-Phase Power Supplies: Design, Safety, and Best Practices

Delta three-phase power supplies (Force-GT, DIN Eco, and CliQ M Series) are designed t ...

点击了解详情

What is the Difference Between SELV, PELV and ES1 in AC/DC Power Supplies?

SELV (known as Safety Extra Low Voltage in Appliance standards or Separated Extra Low ...

点击了解详情

Daisy Chaining for Parallel Connection of DIN Rail Power Supplies - Considerations and Limitations

Daisy Chaining is a commonly used term which defines a connection method of multiple d ...

点击了解详情

订阅电子报

随时掌握活动丶产品的最新资讯

订阅电子报

随时掌握活动丶产品的最新资讯