MEB-2K5A24T

Enclosed

MEB Series

MEB-2K5A24T

Output Voltage

24V

Output Power

2500W

Output Current

104.2A

Input Voltage Range

85-264 Vac

Dimensions (L x W x H)

271 x 127 x 40.5 mm

10.67” x 5.00” x 1.59”

Unit Weight

1.95 kg (4.30 lb)

Highlights & Features
  • Up to 2,500 Watt in 5.00" x 10.67" x 1.59" package without BUSBAR terminal
  • Up to 29.5 W/inch³ power density
  • Full power up to 50°C ambient
  • 2 x MOPP Isolation
  • Suited for Type BF medical products
  • 5 V / 2 A standby output
  • Active current Sharing
  • Conformal coating
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and reversed option for Remove On/Off and Power Good Signal
  • PMBus Ver 1.3 supported
  • Intelligent fan speed control
Model Description
MEB-2K5A24T NAA Remote On/Off state: default ON
MEB-2K5A24T RAA Remote On/Off state: default OFF
Applications
MEB-2K5A24T
MEB-2K5A24T

Enclosed

MEB Series

MEB-2K5A24T

Highlights & Features
  • Up to 2,500 Watt in 5.00" x 10.67" x 1.59" package without BUSBAR terminal
  • Up to 29.5 W/inch³ power density
  • Full power up to 50°C ambient
  • 2 x MOPP Isolation
  • Suited for Type BF medical products
  • 5 V / 2 A standby output
  • Active current Sharing
  • Conformal coating
  • Class B Conducted and Radiated EMI
  • IEC60601-1-2 4th Edition Immunity Compliance
  • Normal and reversed option for Remove On/Off and Power Good Signal
  • PMBus Ver 1.3 supported
  • Intelligent fan speed control
Output Voltage

24V

Output Power

2500W

Output Current

104.2A

Input Voltage Range

85-264 Vac

Dimensions

271 x 127 x 40.5 mm

10.67” x 5.00” x 1.59”

Unit Weight

1.95 kg (4.30 lb)

Applications
Model Description
MEB-2K5A24T NAA Remote On/Off state: default ON
MEB-2K5A24T RAA Remote On/Off state: default OFF

Download

Download

Datasheet

Uploaded on 20-Oct-2025

Manual

Uploaded on 12-Feb-2025

Image

Uploaded on 20-Oct-2025

Mechanical Drawing

Uploaded on 18-Feb-2025

.DXF

Uploaded on 11-Feb-2025

.STP

Uploaded on 11-Feb-2025

CB

Uploaded on 11-Feb-2025

CE

Uploaded on 11-Feb-2025

REACH

Uploaded on 13-Feb-2025

RoHS

Uploaded on 13-Feb-2025

TSCA

Uploaded on 15-Nov-2023

TUV

Uploaded on 11-Feb-2025

UKCA

Uploaded on 11-Feb-2025

UL

Uploaded on 11-Feb-2025

Tech Specs

Tech Specs

Looking for support for this product?

Looking for support for this product?

Subscribe to our newsletter

Be the first to hear about new events, news and products!

Subscribe to our newsletter

Be the first to hear about new events, news and products!