PMT2 Series Upgrade Notice


PMT2 Series Upgrade Notice


PMT-xx2BA series upgrade according to new certification standards. Hereunder is the content:

  • Implement new safety standard IEC/EN 62368-1 due to IEC/EN 60950-1 and IEC/EN 60065 merge in 2020.
  • Enhance the lightning surge immunity from 2KV/1KV to 4KV/2KV to fulfill more field applications and requirements.
  • Additional safety marks EAC and KC are implemented on to product spec label.

It is being implemented into 6 existing models (refer to below table). All upcoming new models in PMT-xx2BA series will also meet the new standards. For more details, please refer to the latest specifications on DeltaPSU website (www.DeltaPSU.com).


Model List:

Model Upgrade Rev. Upgrade Date
PMT-12V50W2BA 02 2019.12
PMT-12V100W2BA 02 2019.12
PMT-12V150W2BA 02 2019.12
PMT-24V50W2BA 02 2019.12
PMT-24V100W2BA 02 2019.12
PMT-24V150W2BA 02 2019.12


Label Change:

Before After
PMT-24V50W2BA



PMT-24V100W2BA



PMT-24V150W2BA




Mechanical Change:

Before After
PMT-12V/24V50W2BA



PMT-12V/24V100W2BA



PMT-12V/24V150W2BA




Related News

MEG-A Series Safety Mark Upgrade Notice

Delta’s MEG-A frames and modules add CE marking on label. For more details, please refer t ...

Mehr

Medical MEA-065A12C, MEA-065A15C, MEA-065A19C and MEA-065A24C Series Upgrade Notice

Delta enhances the MEA-065A12C, MEA-065A15C, MEA-065A19C and MEA-065A24C series of medical ...

Mehr

Product Change Notice: CliQ II Series 24V 240W 2-Phase and 48V 240W 1-Phase

Delta has updated the CliQ II DRP-24V240W2BN due to the end-of-life (EOL) status of certai ...

Mehr

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!

Melden Sie sich jetzt für unseren Newsletter an

Seien Sie mit der/die erste um über neue Veranstaltungen, Neuigkeiten und Produkte informiert zu werden!